Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Flanged Immersion Heaters with Custom Size and Shape Flanges, 6" Square Flange Standard, 208, 230, 460, 575 Vac Power, 3 Phase

TPN2 Series

Flanged Immersion Heaters with Custom Size and Shape Flanges | TPN2 Series

  • Hot Air Dryers
  • Dehumidifying Dryers
  • Heat Exchange Systems
  • Water and Water Solutions
  • Steam Tables
  • Air Heating
Immersion Heaters - View related products

Description

Custom Immersion Heaters
This design consists of tubular heating elements silver brazed or TIG welded to a flange cut from steel or stainless steel plate. Flange plate size, thickness and shape are determined by the application. A fiber gasket is supplied with each heater. This type construction also lends itself to be easily and economically engineered into new equipment.

Model No. Approx Weight Element Sheath Material KW Watt Density
208V-3Ph 230V-3Ph 460V-3Ph 575V-3Ph kg lb Watt/cm2 Watt/in2
TPN01168 TPN01169 TPN01170 TPN01424 3.6 8 Incoloy® 800 9 6.8 44
TPN01425 TPN01426 TPN01427 TPN01428 3.6 8 10.5 8.1 52
TPN01171 TPN01429 TPN01172 TPN01430 3.6 8 12 9.3 60
TPN01431 TPN01432 TPN01433 TPN01434 3.6 8 15 10.9 70
Ordering Example: TPN01429, 12 KW, 230 Vac, 3 phase flanged immersion heater.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TPN01168
Consult Sales  
Availability: 
 
 
208V-3Ph, Element Sheath Material; Incoloy 800, KW 9
TPN01426
Consult Sales  
Availability: 
 
 
230V-3Ph, Element Sheath Material; Incoloy 800, KW 10.5
TPN01172
Consult Sales  
Availability: 
 
 
460V-3Ph, Element Sheath Material; Incoloy 800, KW 12
TPN01434
Consult Sales  
Availability: 
 
 
575V-3Ph, Element Sheath Material; Incoloy 800, KW 15

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.