Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Small Economical Transmitters - Discontinued

TX66A

 | TX66A

  • Small, Economical
  • 2-Wire, 4 to 20 mA output
  • Thermocouple, RTD, and mV Inputs
  • Automatic Cold Junction Compensation
  • Automatic Self-Calibration

Description

The TX66A Series has been discontinued. Please see the TX91A and TX92A Series as a possible alternative or contact our Temperature Engineering Department.

The TX66 "smart" transmitter offers isolation, linearization, automatic temperature compensation, automatic self-calibration, and easy-to-use menus. These compact units accept a large number of inputs. The optional 1-line display will fit within the same footprint as the transmitter. The 2-line plug-in display is slightly larger, with two push buttons and LCD glass. Both displays are easily field mounted. At least one display is required to set up the transmitter.

SPECIFICATIONS
Linearization: ±0.05°C
Output:
    Analog: 2-wire
    Digital: 4 to 20 mA
Minimum Output Range: None
Output Rezolution:
    Analog: 3.5 µA
    Digital: 4 significant digits
Accuracy:
    Digital: ±0.03% of the mV or equivalent reading or the accuracy from the table below, whichever is greater
    Analog: Digital accuracy plus ±4 µA, typical, ±8 µA max
Repeatability: One half of accuracy
Failsafe: User-programmable for high, low, or off
Operating Temp Range:
    Transmitter: -40 to 85°C (-40 to 185°F)
    Display: -20 to 70°C (-4 to 158°F) 0 to 100% RH (non-condensing)
Isolation: 500 Vdc or Vac p-p; operating input-output voltage: 250 Vac p-p or ±250 Vdc
Power and Load: 12 to 48 Vdc; VSUPPLY (MIN) = 12 + (RLOAD in kΩ) x 23 mA
Common-Mode Rejection: 120 dB
Reverse Polarity Protection: 42 Vdc applied with either polarity
Dimensions: 41 mm H x 61 Dia. (1.6 x 2.4")
Weight: 227 g (8 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theTX67A
TX67A
Consult Sales  
Availability: 
 
 
Intrinsically safe transmitter (Intrinsic safety barrier required)
  
TX66-DIN
Consult Sales  
Availability: 
 
 
DIN KIT FOR TX66A
  
TX60-2A
AUD269.00
Availability: 1 week
 
Two-line, plug-in display for TX66A model only
All amounts shown in AUD
Note: Comes with complete operator’s manual
We noticed you are from the US. Visit your local site for regional offers and live support.