Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Rugged Precision Temperature Recorders, Available with 1,2, 3, 6 or 12 Channels, Continuous & MultiPoint - Discontinued

180A Series

 | 180A Series

  • Models Available with 1-, 2-, and 3- Channel Continuous Recording and 6- and 12-Multipoint Recording
  • Thermocouple Types J, K, T, E, R and Millivolt Inputs
  • Direct Temperature Readings
  • Rugged Modular Construction with Protective Glass Door
  • Fluorescent Chart Illumination with Easy-to-Read Scale and Pointer
  • All Models Include Six Switch Selectable Chart Speeds

Description

The 180A series has been discontinued. Please see the RD100B_RD1800B series as a possible alternative or contact our Data Acquisition Engineering department.

Offering a both superlative performance and exceptional value, the OMEGA ® 180A Series temperature recorders can be easily incorporated into most process monitoring applications. Continuous recording models are available with 1, 2, or 3 channels; they include high quality sapphire tipped pens for long life. A six-speed chart drive [12.5, 25, 75,150, 375, 750 mm/hr (1 mm = 0.03937 in)] is standard on all recorders and is switch selectable, eliminating the need to change gears. The multipoint models have either 6 or 12 channels and utilize a unique color dot print method for extremely legible recording. All model 180A recorders accept thermocouple types J, K, T, E, and R. A 0 to 100 mV range is also available, expanding the recording capabilities to other process sensors. Cold junction compensation and linearized electronics are standard on all models. Sensors are easily connected via screw terminals provided at the back of the instrument. Other standard features include an illuminated chart and a protective glass door.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
180A-T-0-200C
Consult Sales  
Availability: 
 
 
0 to 200°C Input Module
  
180A-MV-0-100MV
Consult Sales  
Availability: 
 
 
0 to 100 mV Input Module
Accessories
  
180A-Pen
AUD99.00
Availability: 1 week
 
Pen Tip Replacment
  
180A-INK-01
AUD53.00
Availability: 9 weeks
 
Red Ink, box of 3 bottles
  
180A-INK-02
AUD53.00
Availability: 1 week
 
Blue Ink, box of 3 bottles
  
180A-INK-03
AUD53.00
Availability: 1 week
 
Green Ink, box of 3 bottles
Click to expand/minimize a list of what others bought with the180A-INK-06
180A-INK-06
AUD53.00
Availability: 1 week
 
6-channel
Click to expand/minimize a list of what others bought with the180A-INK-06
180A-INK-06
AUD53.00
Availability: 1 week
 
6-channel (Box of 6 Colors)
  
180A-INK-12
AUD105.00
Availability: 1 week
 
12-channel (Box of 12 Colors)
Click to expand/minimize a list of what others bought with the180A-PAD-06
180A-PAD-06
AUD50.00
Availability: 1 week
 
6-channel Ink Pad
  
180A-PAD-12
AUD50.00
Availability: 1 week
 
12-channel Ink Pad
All amounts shown in AUD
Note: Input Modules (One Required Per Recorder)
Options (Custom Ordered. Consult Sales)
-01 $ 78 carrying handle and feet
-02 $732 DC power supply, specify 12 or 24 Vdc
-19 $495 pen event marker (one pen models only)
-36 $437 high/low limit alarms (multipoint models only).
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Z-Fold Chart Paper select from:
-100-200 for Neg 100 to +200 Deg
-100-400 for Neg 100 to +400 Deg
-50-50 for Neg 50 to +50 Deg
0-100 for 0 to 100 Deg
0-1000 for 0 - 1000 Deg
0-100M for 0 to 100M
0-1200 for 0 to 1200 Deg
0-1500 for 0 to 1500 Deg
0-1600 for 0 to 1600 Deg
0-200 for 0 to 200 Deg
0-2400 for 0 to 2400 Deg
0-400 for 0 to 400 Deg
0-500 for 0 to 500 Deg
0-800 for 0 to 800 Deg
50-250 for 50 to 250 Deg+
800-1500 for 800 to 1500 Deg
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.