Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Infrared Fiber Optic Polymer Bolt Temperature System

Model 4121Superseded Product

Infrared Fiber Optic | Model 4121Superseded Product

Infrared Fiber Optic

  • Response Time 10 Milliseconds
  • Fiber Optic Cable
  • Withstands Pressure up to 30,000 psi
  • FM and CSA Approved Intrinsically Safe Models Available Steel Construction
  • High Operating Temperature
  • Hermetically Sealed for Harsh Environments

Description

The 4121 Series has been superseded, please see the OS4000 Series as a possible substitute or consult OMEGA's Temperature Engineering department.

The 4121 Polymelt System offers a unique non-contact method of measuring polymer melt temperatures. Unlike thermocouples, its 10 millisecond response time provides unsurpassed real-time temperature data and tighter process control. Since the probe tip is flush with the barrel's ID, it “looks into” the melt and is completely non-intrusive, producing no error due to polymer shear effects or heat sinking.

This compact and rugged system allows maximum installation flexibility and requires a minimum amount of space for installation. The 4121 Polymelt System offers a fast and accurate method to monitor polymer temperature in the extruder nozzle or barrel or in the injection molding cavity.

The Polymelt Transducer System incorporates a chopper stabilizing detector for drift free operation and is directly interchangeable with thermocouple instrumentation such as meters or controllers with cold junction compensation. The 4121 is manufactured using advanced laser soldering technology and incorporates surface-mount devices for exceptional reliability and compactness.

The 4121 Polymelt System consists of a patented polymer probe with a rugged, flexible fiber optic cable assembly. The probe tip contains an abrasion resistant sapphire window which is capable of withstanding 30,000 psi pressure. The standard Hastelloy tip allows use on more abrasive polymer materials. The fiber optic assembly easily connects to the transducer. The 4121 Polymelt System output ties directly to dataloggers, process controllers, and recorders. It incorporates a digital emissivity control for precise and repeatable setting of emissivity.

        
IR2 SUPERMETER® Ultra High Performance 2-Color Ratio Fiber Optic Infrared Temperature Measurement and Control System          Fast Response Infrared Fiber Optic Thermometer/Transmitter with Local Display and Analog Output

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
4121-G-F-1
Consult Sales  
Availability: 
 
 
Infrared Detector with 1 mV/° and 0-10 Vdc outputs
4121-G-F-4
Consult Sales  
Availability: 
 
 
Infrared Detector with 1 mV/° and 4-20 mA outputs
4121-G-F-J
Consult Sales  
Availability: 
 
 
Infrared Detector with 1 mV/° and type J thermocouple outputs
2120-6-2516-T1-7-4-2
Consult Sales  
Availability: 
 
 
Standard polymelt probe, 6" long, with a 4 ft. fiber optic cable, and a 310 to 780°F temperature range
2120-12-2516-T1-7-2-2
Consult Sales  
Availability: 
 
 
Standard polymelt probe, 12" long, with a 2 ft. fiber optic cable, and a 250 to 700°F temperature range
2108-3-2008-0001-2
Consult Sales  
Availability: 
 
 
Quick disconnect polymelt probe, 3" long, with a 2 ft. fiber optic cable, and a 250 to 700°F temperature range
2108-12-2008-0001-6
Consult Sales  
Availability: 
 
 
Quick disconnect polymelt probe, 12" long, with a 6 ft. fiber optic cable, and a 345 to 865°F temperature range
All amounts shown in AUD
Note: A complete system consists of a Model 4121 Detector and either the 2120 or 2108 Fiber Optic Probe Assembly. You must order at least one detector and one probe.
We noticed you are from the US. Visit your local site for regional offers and live support.