Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Insulated Wire Thermocouples with Mini or Standard Size Plugs

5LSC, 5SRTC, and 5SC Series (IEC)

Insulated Wire Thermocouples IEC | 5LSC, 5SRTC, and 5SC Series (IEC)

Insulated Wire Thermocouples IEC

AUD133.00 5SRTC-GG-KI-24-1M

  • Prices Shown Are For Packs of 5 Thermocouples
  • K, T, J and E Thermocouple Types
  • Made from Class 1 Tolerance Wire
  • PFA Insulation. (max. 260°C)
  • Kapton Insulation (max. 315°C)
  • Glass Braid Insulation. (max. 480°C)
  • 1 and 2m Lengths Standard
  • Max Service Temp for Connector Body 220°C

Description


These insulated wire thermocouples are one of our most popular styles for general purpose use. They are supplied in packs of 5 and there are 4 different models featured on this page:

5SRTC with a miniature size thermocouple plug and strain relief for the thermocouple wire.
5SC has a miniature size thermocouple plug with an integral wire caddy for storage of the thermocouple wire.
5LRTC with a standard size thermocouple plug and strain relief for the thermocouple wire.
5LSC has a standard size thermocouple plug with an integral wire caddy for storage of the thermocouple wire.

All models are available with 1 or 2 metre wire lengths and 3 types of wire insulation: Kapton and PFA provide good protection against moisture and abrasion resistance and are rated for maximum service temperatures of 315°C and 260°C respectively. Glass Braid is rated for a maximum service temperature of 480°C. Wire diameters of 0.08, 0.13, 0.25, 0.5 and 0.8mm are available. The smaller diameters have a faster response time whilst the large diameters are more durable.


Examples of the most popular models are shown in the "To Order" box. We have many other models available from stock; please refer to the pdf data sheet which features all models or use the "Part Number Builder" below to give price and availability for the model you require.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Insulated Wire Thermocouples With Mini Plug and Strain Relief
5SRTC-TT-KI-40-1M
AUD228.00
Availability: 7 weeks
 
Type K Thermocouple, 0.08mm dia., PFA Insulation, 1m Length, 5 PACK
5SRTC-TT-KI-36-1M
AUD185.00
Availability: 1 week
 
Type K Thermocouple, 0.13mm dia., PFA Insulation, 1m Length, 5 PACK
5SRTC-TT-KI-36-2M
AUD267.33
Availability: 1 week
 
Type K Thermocouple, 0.13mm dia., PFA Insulation, 2m Length, 5 PACK
5SRTC-TT-KI-30-1M
AUD180.95
Availability: 1 week
 
Type K Thermocouple, 0.25mm dia., PFA Insulation, 1m Length, 5 PACK
5SRTC-TT-KI-30-2M
AUD223.00
Availability: 1 week
 
Type K Thermocouple, 0.25mm dia., PFA Insulation, 2m Length, 5 PACK
5SRTC-GG-KI-30-1M
AUD148.26
Availability: 1 week
 
Type K Thermocouple, 0.25mm dia.,Glass braid Insulation, 1m Length, 5 PACK
5SRTC-GG-KI-30-2M
AUD178.61
Availability: 1 week
 
Type K Thermocouple, 0.25mm dia.,Glass braid Insulation, 2m Length, 5 PACK
5SRTC-GG-KI-24-1M
AUD133.00
Availability: 7 weeks
 
Type K Thermocouple, 0.5mm dia.,Glass braid Insulation, 1m Length, 5 PACK
5SRTC-GG-KI-24-2M
AUD161.00
Availability: 1 week
 
Type K Thermocouple, 0.5mm dia.,Glass braid Insulation, 2m Length, 5 PACK
5SRTC-TT-KI-24-1M
AUD152.00
Availability: 1 week
 
Type K Thermocouple, 0.5mm dia., PFA Insulation, 1m Length, 5 PACK
5SRTC-KK-KI-24-1M
AUD195.00
Availability: 7 weeks
 
Type K Thermocouple, 0.5mm dia.,Kapton Insulation, 1m Length, 5 PACK
5SRTC-TT-TI-36-1M
AUD185.00
Availability: 7 weeks
 
Type T Thermocouple, 0.13mm dia., PFA Insulation, 1m Length, 5 PACK
5SRTC-TT-TI-30-1M
AUD166.00
Availability: 7 weeks
 
Type T Thermocouple, 0.25mm dia., PFA Insulation, 1m Length, 5 PACK
5SRTC-TT-TI-24-2M
AUD179.00
Availability: 7 weeks
 
Type T Thermocouple, 0.5mm dia., PFA Insulation, 2m Length, 5 PACK
Insulated Wire Thermocouples With Mini Plug and Wire Caddy
5SC-TT-KI-30-1M
AUD208.96
Availability: 1 week
 
Type K Thermocouple, 0.25 mm dia., PFA Insulation, 1m Length, 5 PACK
5SC-TT-KI-30-2M
AUD276.67
Availability: 5 weeks
 
Type K Thermocouple, 0.25 mm dia., PFA Insulation, 2m Length, 5 PACK
5SC-TT-KI-36-1M
AUD212.00
Availability: 5 weeks
 
Type K Thermocouple, 0.13 mm dia., PFA Insulation, 1m Length, 5 PACK
5SC-TT-KI-36-2M
AUD276.00
Availability: 5 weeks
 
Type K Thermocouple, 0.13 mm dia., PFA Insulation, 2m Length, 5 PACK
5SC-TT-KI-40-2M
AUD346.72
Availability: 5 weeks
 
Type K Thermocouple, 0.08mm dia., PFA Insulation, 2m Length, 5 PACK
5SC-GG-KI-30-1M
AUD178.61
Availability: 1 week
 
Type K Thermocouple, 0.25 mm dia.,Glass braid Insulation, 1m Length, 5 PACK
5SC-TT-TI-30-1M
AUD192.00
Availability: 5 weeks
 
Type T Thermocouple, 0.25 mm dia., PFA Insulation, 1m Length, 5 PACK
Insulated Wire Thermocouples With Standard Plug and Wire Caddy
5LSC-GG-KI-20-1M
AUD176.00
Availability: 1 week
 
Type K Thermocouple, 0.8mm dia.,Glass braid Insulation, 1m Length, 5 PACK
5LSC-TT-KI-20-1M
AUD207.00
Availability: 7 weeks
 
Type K Thermocouple, 0.8mm dia., PFA Insulation, 1m Length, 5 PACK
5LSC-KK-KI-20-1M
AUD271.00
Availability: 7 weeks
 
Type K Thermocouple, 0.8mm dia.,Kapton Insulation, 1m Length, 5 PACK
Insulated Wire Thermocouples With Standard Plug and Strain Relief
5LRTC-TT-KI-24-2M
AUD156.00
Availability: 7 weeks
 
Type K Thermocouple, 0.5mm dia., PFA Insulation, 2m Length, 5 PACK
5LRTC-GG-KI-24-2M
AUD174.00
Availability: 1 week
 
Type K Thermocouple, 0.5mm dia.,Glass braid Insulation, 2m Length, 5 PACK
All amounts shown in AUD
Ordering Example: (1) 5LSC-GG-KI-20-1M Standard Connector, K Thermocouple, Glass Braid Insulation, 0.8 mm Dia., 1 m Length, 5 Pack., AUD176.00

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Connector Style select from:
SC for Miniature plug with wire caddy
LSC for Standard plug with wire caddy
SRTC for Miniature plug with strain relief
SLRTC for Standard plug with strain relief
TC for No Connector-Stripped Leads

(2) Insulation Type select from:
GG for Glass Braid
TT for PFA
KK for Kapton

(3) Thermocouple Type select from:
K for K Thermocouple
T for T Thermocouple
J for J Thermocouple
E for E Thermocouple

(4) Wire Gauge select from:
20 for 0.8 mm Dia.
24 for 0.5 mm Dia.
30 for 0.25 mm Dia.
36 for 0.13 mm Dia.
40 for 0.08 mm Dia.

(5) Thermocouple Length select from:
1M for 1m
2M for 2m
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.