Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Insulated Wire Thermocouples with Stripped Ends - IEC colour codes

5TC SERIES (IEC)

Insulated Wire Thermocouples with Stripped Ends - IEC colour codes | 5TC SERIES (IEC)

AUD110.00 5TC-TT-KI-24-1M

  • Supplied in Convenient Packs of 5
  • In Stock for Fast Delivery.
  • PFA, Glass Braid or Kapton Insulation
  • 0.8, 0.5, 0.25, 0.13 and 0.08 mm Dia. Wires
  • Made from Class 1 Wire
  • 1m and 2m Lengths Standard
  • Traceable Calibration Available
Thermocouples - View related products

Description

Beaded wire thermocouples available with PFA, Glass Fibre or Kapton insulation in a variety of lengths and gauges. Most popular styles are listed in the to-order table below. Please use the Part number builder below or contact sales to order other configurations.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Type K - IEC colour codes
  
5TC-GG-KI-30-1M
AUD103.00
Availability: 5 weeks
 
Glass braid insulated thermocouples, IEC colour code, Type K, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-GG-KI-30-2M
AUD123.00
Availability: 1 week
 
Glass braid insulated thermocouples, IEC colour code, Type K, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-GG-KI-30-3M
AUD201.00
Availability: 1 week
 
Glass braid insulated thermocouples, IEC colour code, Type K, 3m (120") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-TT-KI-30-1M
AUD136.59
Availability: 1 week
 
PFA-insulated thermocouples, IEC colour code, Type K, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-TT-KI-30-2M
AUD181.00
Availability: 5 weeks
 
PFA-insulated thermocouples, IEC colour code, Type K, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-TT-KI-30-3M
AUD225.00
Availability: 5 weeks
 
PFA-insulated thermocouples, IEC colour code, Type K, 3m (120") long, 0.25 mm diameter wire, stripped ends, 5 pack
Type J - IEC colour codes
  
5TC-GG-JI-30-1M
AUD95.00
Availability: 5 weeks
 
Glass braid insulated thermocouples, IEC colour code, Type J, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-GG-JI-30-2M
AUD123.00
Availability: 5 weeks
 
Glass braid insulated thermocouples, IEC colour code, Type J, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-GG-JI-30-3M
AUD143.00
Availability: 5 weeks
 
Glass braid insulated thermocouples, IEC colour code, Type J, 3m (120") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-TT-JI-30-1M
AUD126.00
Availability: 5 weeks
 
PFA-insulated thermocouples, IEC colour code, Type J, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-TT-JI-30-2M
AUD181.00
Availability: 1 week
 
PFA-insulated thermocouples, IEC colour code, Type J, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-TT-JI-30-3M
AUD238.00
Availability: 5 weeks
 
PFA-insulated thermocouples, IEC colour code, Type J, 3m (120") long, 0.25 mm diameter wire, stripped ends, 5 pack
Type T - IEC colour codes
  
5TC-GG-TI-30-1M
AUD95.00
Availability: 5 weeks
 
Glass braid insulated thermocouples, IEC colour code, Type T, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-GG-TI-30-2M
AUD123.00
Availability: 5 weeks
 
Glass braid insulated thermocouples, IEC colour code, Type T, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-GG-TI-30-3M
AUD148.00
Availability: 5 weeks
 
Glass braid insulated thermocouples, IEC colour code, Type T, 3m (120") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-TT-TI-30-1M
AUD137.00
Availability: 5 weeks
 
PFA-insulated thermocouples, IEC colour code, Type T, 1m (40") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-TT-TI-30-2M
AUD194.00
Availability: 1 week
 
PFA-insulated thermocouples, IEC colour code, Type T, 2m (80") long, 0.25 mm diameter wire, stripped ends, 5 pack
  
5TC-TT-TI-30-3M
AUD223.00
Availability: 5 weeks
 
PFA-insulated thermocouples, IEC colour code, Type T, 3m (120") long, 0.25 mm diameter wire, stripped ends, 5 pack
Accessories
Click to expand/minimize a list of what others bought with theTAP
TAP
AUD63.11
Availability: 1 week
 
Thermocouple Adhesive Pads to secure wire probes to surfaces. Pack of 100. Dimensions:16 mm x 13 mm Rated: to 175°C
All amounts shown in AUD
Note: Custom length thermocouples available! Consult Sales for pricing.
Kapton insulation is not colour coded.
Ordering Example: (1) 5TC-TT-KI-30-1M PFA-insulated thermocouples, pack of 5, type K, 0.25mm Dia., 1m long, AUD136.59

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Thermocouple Insulation select from:
GG for Glass Braid
TT for PFA
KK for Kapton®

(2) Thermocouple Type select from:
JI for J Thermocouple
KI for K Thermocouple
TI for T Thermocouple
EI for E Thermocouple

(3) Wire Gauge select from:
20 for 20 AWG
24 for 24 AWG
30 for 30 AWG
36 for 36 AWG(for TT and GG insulation only)
40 for 40 AWG(for TT insulation only)

(4) Thermocouple Length select from:
36 for 1m (40")
72 for 2m (80"
CUSTOM for custom length in inches(whole numbers only from 12 to 600 inches)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.