Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Compact MultiChannel Vertical & Flatbed Recorders for Temperature, Voltage, and Current
DISCONTINUED PRODUCT

640 Series

Flatbed Recorders | 640 Series

Flatbed Recorders

CE
  • Thermocouples Types J and K
  • Electronic Linearization
  • Cold Junction Compensation
  • 1.5% Accuracy FS
  • Calibrated Zero Offset
  • Fixed and Variable Gain 1 mV to 100 V Full Scale
  • -5% to 105% Cont. Zero Offset
  • 0.5% Accuracy
  • 0.2% Linearity
  • High Input Impedance
  • State-of-The-Art Features
    • Direct Temperature Readout
    • Quartz-Controlled 12 Speed Chart Drive 1, 2, 3, 6, 12, 30 cm/hr 1, 3, 6, 12, 30, 60, 120 cm/min (1 cm = 0.3937")
    • Up to 3-Channels in a Compact Case
  • Quality
    • Backed by 30 Years of OMEGA ENGINEERING Experience
    • Rugged, Scratch-Resistant Case
    • Fully Enclosed Front Cover to Keep Dust out and Quality in
    • Tilt Stand/Carrying Handle
  • Value
    • Precision Instrumentation at an Economical Price
    • Easy-to-Replace Disposable Pens
    • Roll Paper
    • 250 mm (10") Width

Description

The OMEGALINE® Series recorders provide accurate measurement of temperature and process signals. Modules are available for J or K type thermocouples. A voltage module allows measurement from 0.1 mV to 200 Vdc. The CV module allows measurement from 0.1 to 250 V ac/dc, and 0.1 to 1000 mA ac/dc. The 640 recorder offers a wide 250 mm (10") chart in a flatbed style. The 630 is a vertical style recorder with 120 mm (4.7") chart.

EASY TO USE!
Just connect your thermocouple probe (sensor) to the input and the OMEGALINE® does the rest. You get direct temperature readings! Cold Junction Compensation and Linearization are handled by the precision electronics. Temperature readout in 200°C increments on linear chart paper.

The OMEGALINE® Temperature Recorder will work with any type J or K thermocouple probe. For more information on thermocouple probes, consult Sales Department.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
640-2K
Consult Sales  
Availability: 
 
 
RECORDER 2 CHANNEL W/K MODULE
  
640-2CV
Consult Sales  
Availability: 
 
 
RECORDER 2 CHANNEL W/CV MODULE
Accessories
Click to expand/minimize a list of what others bought with theSL-RP
SL-RP
AUD98.00
Availability: 1 week
 
CHART PAPER
Click to expand/minimize a list of what others bought with theSL-301
SL-301
AUD93.00
Availability: 1 week
 
FELT PEN RED SHORT NIB 3/PK
Click to expand/minimize a list of what others bought with theSL-302
SL-302
AUD100.00
Availability: 1 week
 
FELT PEN BLUE MEDIUM NIB 3/PK
Click to expand/minimize a list of what others bought with theSL-303
SL-303
AUD97.00
Availability: 12 weeks
 
FELT PEN GREEN LONG NIB 3/PK
All amounts shown in AUD
Note: More options available. Please consult sales.
We noticed you are from the US. Visit your local site for regional offers and live support.