Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

X-Y, X-Y/Y-T Recorders, 11 x 7" Recording Area, Input Ranges 1mV to 10V per cm - Discontinued

790 Series

X-Y, X-Y/Y-T Recorders, 11 x 7

  • 11 x 7" Recording Area
  • X-Y and X-Y/Y-t Models
  • 0.5% Accuracy
  • Input Ranges from 1 mV to 10 V per cm (0.1 to 50 on enhanced input models 790E and 791E)
  • Continuous Zero Adjustment
  • Electrostatic Paper Hold and Electric Pen Lift
  • Sweep Speeds from 0.1 to 20 sec/cm (0.25 to 50 sec/in)
  • Single and Repeating Sweep Capability

Description

This Series is no longer available. Possible substitute is the RD3025 series OR Please contact our Temperature Engineering Department for other possible substitutes.

The OMEGALINE 790 X-Y and X-Y/Y-t Recorders are ideally suited for laboratory and industrial use. They can be used as field and test recorders, and in educational laboratories. These recorders provide low cost documentation of measured values for immediate recall and long-term storage. X-Y recorders compare two input signals, (compared to a normal recorder, which analyzes one input signal over time). The 790 Recorder functions as two standard strip-chart recorders, automatically comparing and plotting the two input signals. The enhanced input on the 790E and 791E models provide additional input ranges covering 0.1 mV/cm to 50 V/cm.

View pdf file in "Related Links' (below) for full product specifications.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
790
Consult Sales  
Availability: 
 
 
X-Y recorder
Click to expand/minimize a list of what others bought with theSL-301
SL-301
AUD93.00
Availability: 1 week
 
Disposable red pens, 3
Click to expand/minimize a list of what others bought with theSL-304
SL-304
AUD86.00
Availability: 1 week
 
Disposable black pens,3
All amounts shown in AUD
Note: Consult Sales or Temperature Engineering for information on special options and configuration.
We noticed you are from the US. Visit your local site for regional offers and live support.