Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Single or Six-Channel Thermocouple, Infrared Sensor Input, RTD, or Thermistor Benchtop or Panel Backlit LCD Meters with Optional Communications  - Discontinued

BS6000 & DP5000A Series (DISCONTINUED)

 | BS6000 & DP5000A Series (DISCONTINUED)

CE
  • Easy-to-Read Backlit LCD
  • °C/°F Switchable
  • 0.1°/1° Auto Ranging
  • Thermocouple Selectable by Rear Panel Switches
  • Front Panel Splash-Proof (IP65)
  • Can Be Used with OS36, OS37, and OS38 Infrared Sensor Probes
  • Optional RS-232
  • Benchtop Portable Meters
  • Rugged ABS Case
  • Available as Single- or Six-Input Models

Description

The DP5000A and BS6000 series of temperature panel and benchtop meters are both highly versatile and accurate. Available in thermocouple and infrared sensor input, thermistor and RTD versions with 0.1 degree resolution, auto ranging to 1 degree above 1000°.
The thermocouple versions are switch selectable for one of six thermocouple types from the rear panel. The DP5000A series is micro-processor driven and fully self-calibrating, offering exceptional accuracy and long term stability. The backlit LCD is easy to read in any light conditions from dim to bright sunlight, or fluorescent lighting. For large display wallmount versions,refer to the DP550 series in the Related Links section below.

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
BS6060
Consult Sales  
Availability: 
 
 
Benchtop meter: 1 thermistor input
DP5000-BRACKETS
Consult Sales  
Availability: 
 
 
Replacement panel brackets
DP5000-SBRACKETS
Consult Sales  
Availability: 
 
 
Panel brackets with adjustable screws
All amounts shown in AUD
Note:
* Can be used with OS36-K-50 and OS36-K-440 infrared sensor models. Also will work with OS37 and OS38 infrared sensor with either 20:1 or 100:1 fields of view. Comes complete with power cord, mating connector(s), operators’ manual.
We noticed you are from the US. Visit your local site for regional offers and live support.