Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

RTD Simulators

CL510 Series

RTD Simulators | CL510 Series

RTD Simulators

  • Simulate RTD Temperature Outputs
  • High Accuracy
  • Works with All Pulsed Instruments and a Wide Variety of Transmitters
  • EZ-Dial Knob Easily Adjusts Output by 0.1°C or F for the CL510-7, all other models 1°C or F
  • EZ-Check Switch: User Settable EZ-Check for 0% and 100% Span Adjustments

Description

The OMEGA™ CL510 and CL510-7 RTD Simulators simulate standard RTD curves over the entire industrial temperature range. Choose between seven standard RTD curves.

The CL510 Series will simulate RTD resistances into all types of instruments such as transmitters, recorders, controllers, alarms, data acquisition, and computer systems. Rest easy knowing these calibrators are compatible with pulsed systems and transmitters.

The EZ-Check function allows the user to store three output temperatures for real convenience. All settings are saved with the power off.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CL510-3
Consult Sales  
Availability: 
 
 
Single RTD curve simulator Pt100 - alpha = 1.3916
Click to expand/minimize a list of what others bought with theSC-800
SC-800
Consult Sales  
Availability: 
 
 
Soft carrying case
All amounts shown in AUD
Note: Each unit comes with NIST certification (without test point), manual and 9V battery.
Other cable Options Available - Consult Sales
We noticed you are from the US. Visit your local site for regional offers and live support.