Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Portable Temperature Calibrators - Discontinued

CL526

Portable Temperature Calibrators | CL526

Portable Temperature Calibrators

CE
  • NIST Traceable Standard
  • All Normalized IEC, DIN and JIS Thermocouples
  • IPTS68 and ITS90 Linearizations
  • RJ Internal or External with Direct Keyboard Selection
  • mA, mV, V (up to 10 V),Ohm
  • Thermoformed Metal-Click Tactile Polycarbonate Membrane Keyboard
  • 60 Memory Stored Values for 7 Different Simulation Programs
  • Single Value, Multi-Step or Continuous Ramp/Cycle Simulation
  • Rechargeable Ni-H Batteries
  • Bidirectional Digital Interface
  • Report of Calibration Included
  • CE Marked

Description

PERFORMANCE
A highly accurate and powerful system for testing, measuring and calibrating built into a single compact portable instrument. The OMEGA™ CL526 indicator-simulator is a multifunction instrument designed to meet, in a modern and practical way, the needs of instrumentation engineers, both in laboratory and field work. Accurate, compact, rugged and easy to use, it is the ideal solution for measuring and simulating:
• Millivolts
• Volts
• Milliamperes
• Ohms
• Thermocouples
• Resistance Thermometers

The CL526 has been developed using the most advanced microprocessor technology to provide high accuracy on extended ranges and a powerful operating flexibility. The modular firmware includes the algorithms of thermocouples and resistance thermometers in accordance with IEC, DIN and Jis standards. IPTS68 and ITS90 linearization are memory stored and can be selected through the keyboard.

A unique internal automatic RJ compensation system allows the CL526 to provide accurate input and output readings in operating conditions with a temperature range of -5 to 50°C (23 to 122°F). Further, external compensation is available with temperature adjustable from -50 to 100°C (-58 to 212°F).

The selection of operating functions is made on a thermoformed polycarbonate membrane keyboard which assures up to one million operations per key. Two thick film membrane "slidewires" (patent pending) are used to set the simulated signal value. Measured or simulated values are indicated on a high quality LCD dot matrix display which provides good contrast even in poor lighting conditions. A menu-driven procedure allows for 7 different simulation programs of 60 memory-stored values, or for continuous or step ramp values.

The case, made of shock-resistant ABS, is ergonomically designed for easy practical use.The instrument is powered by four Ni-H rechargeable batteries; an external battery charger is supplied as a standard accessory.



Be sure to review Complete Product Specifications for the full features of this product!
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Accessories
All amounts shown in AUD
Note: Each unit comes with: operator’s manual, test leads, batteries, battery charger, leather case with shoulder strap, NIST calibration report

Product Manuals:

Download CL526 - Multifunction Calibrator Simulator
Download CL526 - Technical/Service/Cal Procedure
We noticed you are from the US. Visit your local site for regional offers and live support.