Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Milliamp Loop Calibrator

CL531

 | CL531

  • Source and Read 0 to 24 mA
  • Power and Read 2-Wire Transmitters
  • One-Handed Operation with Step Feature
  • Display mA or %
  • 0.05% Reading Accuracy

Description

OMEGA’s CL531 is a milliamp calibrator combines all the features required to check, calibrate, and troubleshoot 4 to 20 mA process control loops in one easy-to-use instrument. It features a 4 digit display and bar graph for quick reference. The high contrast graphic display is viewable in most lighting conditions and angles. Output is easily adjusted by the easy dial knob.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CL531
Consult Sales  
Availability: 
 
 
Milliamp loop calibrator
SC-531A
Consult Sales  
Availability: 
 
 
Soft case
All amounts shown in AUD
Note: Comes complete with test leads, operator’s manual, 2 “AA” alkaline batteries and NIST calibration certificate.
 
We noticed you are from the US. Visit your local site for regional offers and live support.