Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thermocouple Simulators

CL540 and CL540Z Series

Thermocouple Simulators | CL540 and CL540Z Series

Thermocouple Simulators

  • Types J, K, E, T, R, S, B, N and mV
  • Resolution 0.1°C or °F
  • EZ-Dial Knob Easily Adjusts Output
  • Low Cost - Great Value
  • High Contrast Graphic Liquid Crystal 5 Digit Display
  • Low Battery Indicator

Description

The OMEGA™ CL540 Series Thermocouple Simulators simulate a standard thermocouple curve over the entire industrial temperature range. Choose between eight standard T/C types or millivolts.

The CL540 Series sources precise temperatures for inputs to all types of instruments such as transmitters, recorders, controllers, alarms, data acquisition, and computer systems. The CL540 Series for one thermocouple type calibration, comes with an 45 cm (18") thermocouple extension wire of that calibration type and are internally cold-junction compensated for changes in ambient temperature. The CL540Z offers an SMP type connector on the top and connection cables are ordered separately.

The EZ-Check function allows the user to store three output temperatures for real convenience. This will save time for repetitive calibrations by instantly recalling the three stored temperature values. Three output settings can be stored, and all settings are saved, even with the power off.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCL540Z
CL540Z
Consult Sales  
Availability: 
 
 
J, K, E, T, R, S, B, N, mV simulator
Click to expand/minimize a list of what others bought with theCL540J
CL540J
Consult Sales  
Availability: 
 
 
J type T/C simulator
  
CL540B
Consult Sales  
Availability: 
 
 
B type T/C simulator
  
CL540K
Consult Sales  
Availability: 
 
 
K type T/C simulator
  
CL540N
Consult Sales  
Availability: 
 
 
N type T/C simulator
  
CL540S
Consult Sales  
Availability: 
 
 
S type T/C simulator
Accessories
Click to expand/minimize a list of what others bought with theSC-800
SC-800
Consult Sales  
Availability: 
 
 
Soft Carrying Case
Cable Options
  
CL-300-CABLE-B-2
AUD29.76
Availability: 6 weeks
 
2' B type Cable for Calibrator
  
CL-300-CABLE-B-10
AUD59.00
Availability: 6 weeks
 
10' B type Cable for Calibrator
  
CL-300-CABLE-E-2
AUD29.50
Availability: 1 week
 
2' E type Cable for Calibrator
  
CL-300-CABLE-E-10
AUD59.00
Availability: 6 weeks
 
10' E type Cable for Calibrator
Click to expand/minimize a list of what others bought with theCL-300-CABLE-J-2
CL-300-CABLE-J-2
AUD29.76
Availability: 6 weeks
 
2' J type Cable for Calibrator
Click to expand/minimize a list of what others bought with theCL-300-CABLE-J-10
CL-300-CABLE-J-10
AUD59.00
Availability: 1 week
 
10' J type Cable for Calibrator
  
CL-300-CABLE-K-2
AUD29.76
Availability: 6 weeks
 
2' K type Cable for Calibrator
Click to expand/minimize a list of what others bought with theCL-300-CABLE-K-10
CL-300-CABLE-K-10
AUD60.00
Availability: 6 weeks
 
10' K type Cable for Calibrator
  
CL-300-CABLE-T-2
AUD29.50
Availability: 6 weeks
 
2' T type Cable for Calibrator
Click to expand/minimize a list of what others bought with theCL-300-CABLE-T-10
CL-300-CABLE-T-10
AUD59.00
Availability: 6 weeks
 
10' T type Cable for Calibrator
  
CL-300-RSC-E-2
AUD59.00
Availability: 6 weeks
 
2' E type Retractable Cable for Calibrator
  
CL-300-RSC-J-2
AUD59.51
Availability: 1 week
 
2' J type Retractable Cable for Calibrator
  
CL-300-RSC-K-2
AUD59.00
Availability: 1 week
 
2' K type Retractable Cable for Calibrator
  
CL-300-RSC-T-2
AUD59.00
Availability: 1 week
 
2' T type Retractable Cable for Calibrator
All amounts shown in AUD
Note: Each unit comes with NIST Certification, manual and 9V battery.
We noticed you are from the US. Visit your local site for regional offers and live support.