Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thermocouple Calibrator

CL542

Thermocouple Calibrator | CL542

Thermocouple Calibrator

CE
  • Types J, K, E, T, R, S, B, N and mV
  • Resolution 0.1°C or °F
  • Easy Dial Knob Easily Adjusts Output

Description

The OMEGA™ CL542 thermocouple calibrator simulates or reads a standard thermocouple curve over the entire industrial temperature range. Choose between eight standard T/C types or millivolts.

The CL542 sources precise temperatures for inputs to all types of instruments such as transmitters, recorders, controllers, alarms, data acquisition, and computer systems.

The CL542 offers an SMP-type connector and slotted screws on the top for easy connection.

The Easy Check function allows the user to store three output temperatures for real convenience. This will save time for repetitive calibrations by instantly recalling the three stored temperature values. Three output settings can be stored, and all settings are saved, even with the power off.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CL542
Consult Sales  
Availability: 
 
 
J, K, E, T, R, S, B, N, mV calibrator
Click to expand/minimize a list of what others bought with theSC-800
SC-800
Consult Sales  
Availability: 
 
 
Soft carrying case
All amounts shown in AUD
Note: Each unit comes with NIST certification, manual and 9V battery.
 
We noticed you are from the US. Visit your local site for regional offers and live support.