Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Dual Thermocouple and RTD Calibrator - Discontinued

CL543

 | CL543

AUD3,380.55 CL543

  • Accurate to ±0.2°C (±0.4°F) with 0.1 or 0.01° Resolution
  • Direct Temperature Input/Output
  • Eight Standard T/C Types Available: J, K, E, T, R, S, B, N, and mV
  • Eight RTD Curves Available in Platinum, Copper, and Nickel
  • Auto Detection of 2-, 3-, or 4-Wire Connection Indicator
  • Guaranteed to Work with All Pulsed Instruments
  • Compatible with Devices Using Pulsed Excitation Currents, Including PLCs, DCS, and Recorders
  • EZ-Dial™ Knob Easily Adjusts Output by 0.1°
  • EZ-Check™ Switch for 0 and 100% Span Adjustments
  • Store New EZ-Check™ Values by Pressing the EZ-Dial Knob
  • Selectable Auto-Stepping
  • Superior Battery Life of 45 Hours under Typical Continuous Usage
  • NIST-Traceable Calibration Certificate Included

Description

The CL543 model has been discontinued. Please see the CL543B RTD and thermocouple calibrator as a possible alternative or contact our Temperature Engineering department.

The OMEGA™ CL543 dual T/C and RTD calibrator provides direct temperature calibration to all types of instruments such as transmitters, recorders, controllers, alarms, and data acquisition and computer systems. The CL543 also reads RTD and T/C outputs and displays temperature. It is compatible with pulsed systems and transmitters and has a feature for troubleshooting. The auto detection of 2-, 3-, or 4-wire connections will tell you if you have the wires correctly connected. You can also select “auto stepping,” which offers selectable step sizes and time in-between steps. This calibrator is a superior replacement for decade boxes, eliminating the lugging around of large equipment and the possibility of misreading RTD tables. The CL543 offers the highest performance and the most features in its class by exceeding the accuracy and functions of many higher priced T/C and RTD calibrators. It is a low-cost solution for checkout and calibration of all T/C and RTD instruments in the field, shop, or control room.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theSC-800
SC-800
Consult Sales  
Availability: 
 
 
Soft carrying case
All amounts shown in AUD
Note: The CL543 come with NIST certification, operator’s manual and 9 V battery.
Ordering Example: (1) CL543 Dual thermocouple and RTD calibrator, AUD3,380.55
We noticed you are from the US. Visit your local site for regional offers and live support.