Description
This series is no longer available. Please review the CL355A , or the CL750A as potential substitutes, or contact our Pressure Engineering Department.Specifications | CL550 | CL551 | CL552 |
Range | -20 to 125°C (-4 to 257°F)1 | T amb to 550°C (1022°F) | 200 to 1100°C (392 to 2012° |
Stability | ±0.03°C | ±0.05°C @ 450°C | ±0.3°C at 1000°C |
Reading Accuracy | ±0.15°C @ 100°C | ±0.3°C @ 450°C | ±(0.2% fs + 1 digit) |
Uniformity: Radial | ±0.1°C @ 100°C | ±0.2°C @450°C | ±0.2°C @ 800 °C |
Axial | ±0.2°C @ 80 mm | ±0.8°C @ 80 mm | ±0.3°C @ 100 mm |
Heating Rate | 15°C/minute | 20°C/minute | 17°C/minute |
Cooling Rate | 12°C/minute | 10-25°C/minute | 6°C/minute |
Stabilizing Time | 6 min. | 10 min. | 20 min |
Standard Block Immersion Depth No. of Holes | Aluminum 5.3" 6 | Aluminum 7.3" 6 | Inconel 600 7.3" 6 |
Diameter(s) | 1/8", 3/16", 1/4", 5/16", 3/8", 3/4" | 1/8", 3/16", 1/4", 5/16", 3/8", 3/4" | 1/8", 3/16", 1/4", 5/16", 3/8", 3/4" |
Regulating System | PID microprocessor | PID microprocessor | PID microprocessor |
Reference Sensor | Pt100 - Class A | Pt100 - Class A | Thermocouple type N |
Auxiliary Input | 3 wires Pt100 | 3 wires Pt100 | |
Display | 2 lines of 20 characters on backlighted LCD | 2 lines of 20 characters on backlighted LCD | LED display 2 lines of 4 digits |
Display Resolution | 0.1 and 0.01°C | 0.1 and 0.01°C | 1°C |
Digital Interface | RS-232 | RS-232 | RS-232 |
Power Supply | 110 V optional 220 V | 110 V optional 220 V | 110 V optional 220 V |
Power | 300 VA | 800 VA | 1200 VA |
Chassis | Separate shells for thermal & electronic sections with a carrying handle | Separate shells for thermal & electronic sections with a carrying handle | Separate shells for thermal & electronic sections with a carrying handle |
Dimensions | 140 x 370 x 300 mm (5.5 x 14.6 x 11.8") | 140 x 370 x 300 mm (5.5 x 14.6 x 11.8") | 200 x 330 x 420 mm (7.9 x 13.0 x 16.5") |
Weight: net gross | 10 kg (22 lb) 17 kg (37.4 lb) | 10 kg (22 lb) 17 kg (37.4 lb) | 12 kg (26.4 lb) 17 kg (37.4 lb) |
Standard Accessories | Insert extractor, Fuse kit Thermostat leads kit, Electric power cable, Insert reducing block with Ø 4.5-6.5-9.5 mm holes | Insert extractor, Fuse kit, Thermostat leads kit, Electric power cable | Insert extractor, Fuse kit, Electric power cable, Insert reducing block with Ø 7-9-11-13.5 x 175 mm holes |
Product Manuals: