Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Precision Calibrator, 6 Digit .002%, Programmable via RS232 or IEEE488
DISCONTINUED PRODUCT !

CL8300 Series

High Precision Calibrator | CL8300 Series

High Precision Calibrator

CE
  • Fully Programmable Via RS-232 and IEEE-488
  • ac Power or Rechargeable Battery
  • Benchtop Units Can Be Easily Rack Mounted
  • High Precision: 0.002%, 6 Digits
  • Traceable to International Standards
  • Storage of 200 Calibration Values in Memory
  • Easily Integrated into a Rack Mount System

Description

The CL8300 Series is no longer available. Please see the CL560 Series as a potential substitute, or contact our sales/engineering department.

The CL8300 represents a major advance in calibration standards because of its high precision, compact design and ease of use. The CL8300 series is a dc voltage and current source that supplies voltages from 100 nV to 110 Vdc and currents from 1 nA dc to 110 mA dc with 0.002% (20 ppm) accuracy. The CL8300 has been ergonomically designed for the user with such features as simple, fast readout of values and functions on the 11-digit backlit display, 200 predetermined calibration values in memory, and automatic calibration.

This lightweight, portable calibrator can give laboratory precision in the field or in the workshop. The unit is remotely programmable using either RS-232C (standard) or IEEE-488 (optional) digital interface, and is easily integrated into a rack system, allowing it to be used in bench test sets. The exceptional precision, stability and extended range of the CL8300 permit its use in a wide variety of applications, including use as a dc voltage and current standard for calibration or testing of voltmeters or ammeters up to 200,000 counts; simulation of sensors as µV, mV or mA sources to calibrate controllers, transmitters, recorders and other instruments in process control; or as an ultra-stable, programmable, high precision power supply.

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CL8301
Consult Sales  
Availability: 
 
 
Calibrator with RS-232C
CL8302
Consult Sales  
Availability: 
 
 
Calibrator with RS-232C, rechargeable battery and charger
CL8303
Consult Sales  
Availability: 
 
 
Calibrator with IEEE-488
CL8304
Consult Sales  
Availability: 
 
 
Calibrator with IEEE-488, rechargeable battery and charger
CL8300-SOFTWARE
Consult Sales  
Availability: 
 
 
Software program
All amounts shown in AUD
Note: Comes with complete operator’s manual and power cord
We noticed you are from the US. Visit your local site for regional offers and live support.