Constantly Scans Multiple Inputs for Alarm Conditions
Up to 6 Individual Inputs
Individual Setpoint Values for Each Input Channel
Single Latching Relay with Manual Reset for Limit Applications
Description
The CN101 & CN102 series have been discontinued. Please see the DP600A as a possible alternative or contact our Electronics Engineering department.
The CN100 temperature monitors enable the operator to continually
monitor six thermocouple inputs providing a high or low alarm.
Each input channel is independent, with individual setpoints.
The CN100 scans each channel, and in the event of an alarm,
scanning will halt, and the single SPDT relay will change state;
when the manual reset button is depressed, scanning will resume,
and the relay returns to normal. CN102 low alarm models also
feature built-in cold start suppression, which suspends low alarming
until all six temperatures have reached their setpoints.
For complete product specifications see the detailed data sheet in the
related section below.
Examples of pricing for popular
models is referenced in the "To Order" box. Use
the "Part Number Builder" below to get pricing for all available models
† All amounts shown in AUD Note: Low Alarm Model not available in Type "R" Input
Part Number Builder
Build Your Part Number Below
Option Descriptions:
(1)
High Alarm or Low Alarm select from: 101 for High Alarm 102 for Low Alarm
(2)
Input Type & Range select from: J-250F for Type J 250F J-250C for Type J 250C J-500F for Type J 500F J-500C for Type J 500C J-1000F for Type J 1000F K-500C for Type K 500C K-1000F for Type K 1000F K-1000C for Type K1000C K-2000F for Type F 2000F E-500F for Type E 500F E-500C for Type E 500C E-1000F for Type E 1000F S-3000F for Type S 3000F T-250F for Type T 250F T-250C for Type T 250C RTD-250F for Type RTD 250F RTD-250C for Type RTD 250C RTD-500F for Type RTD 500F RTD-500C for Type RTD 500C RTD-1000F for Type RTD 1000F R-1650C for Type R 1650C R-3000F for Type R 3000F
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.