Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN Temperature/Process Profile Controllers with PID Fuzzy Logic, Adaptive Tuning and Modular Output Options

CN1166 Series

1/16 DIN Temperature/Process Profile Controllers with PID Fuzzy Logic, Adaptive Tuning and Modular Output Options | CN1166 Series

CE
  • Universal Input: Thermocouple, RTD, Current and Voltage
  • PID with Fuzzy Logic Minimizes Overshoot and Improves Control
  • Four Programs of Sixteen Segments with an Event Output
  • Universal Power Supply and Optional Low Voltage
  • Dedicated Configuration Port Allows Configuration Directly from a PC, Plus the Development, Transfer, and Storage of Programs
  • Optional RS-485 Communications
  • NEMA-4X (IP65) Front Panel Standard
  • UL Recognized (C), (US)

Description

The CN1166 1/16 DIN profile controller is capable of holding up to 4 programs of 16 segments each and includes an event output. The controller can be configured from the front of the instrument or by a PC through a configuration port. The configuration port has a dual purpose; first, it can be used to modify the controller setups, and secondly, it can be used to transfer programs or profiles. This controller has a fuzzy logic algorithm plus a pre-tune algorithm, that when combined provide shorter start-up time and reduced overshoot. The CN1166 contains many of the features of larger, more expensive profilers such as guaranteed soak, delayed start, profile active output, profile recovery features, profile cycling, plus an optional digital input for remote run/hold. RS-485 communications is also available with convenient, full access to all profile data. Modular I/O options allow for field upgrades by adding or replacing plug-in boards.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
BD1600-R
Consult Sales  
Availability: 
 
 
2 A Relay Field Installable Plug-in Board for Outputs 2 or 3 (Output 1 is built in.)
BD1600-DC
Consult Sales  
Availability: 
 
 
dc Pulse Field Installable Plug-in Board for Outputs 2 or 3 (Output 1 is built in.)
BD1600-T
Consult Sales  
Availability: 
 
 
ac SSR Field Installable Plug-in Board for Outputs 2 or 3 (Output 1 is built in.)
BD1600-F
Consult Sales  
Availability: 
 
 
Analog Field Installable Plug-in Board
BD1600-XP
Consult Sales  
Availability: 
 
 
24 Vdc Transmitter Power Supply Field Installable Plug-in Board
BD1600-C4
Consult Sales  
Availability: 
 
 
RS-485 Comm Field Installable Plug-in Board
All amounts shown in AUD
Note: OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Output Type select from:
R1 for Single 2 A Relay Output
DC1 for Single dc Pulse Output
F1 for Single Control Analog Output
T1 for Single ac SSR output

(2) Output No. 2 select from:
Nothing(leave field blank) for Standard Unit
-R2 for 2A Relay
-DC2 for dc Pulse Output
-F2 for Control Analog Output
-T2 for ac SSR

(3) Output No. 3 select from:
Nothing(leave field blank) for Standard Unit
-R3 for 2A Relay
-DC3 for dc Pulse Output
-F3 for Retransmission Analog Output
-T3 for ac SSR

(4) Additional Options select from:
Nothing(leave field blank) for Standard Unit
-C4 for RS-485 Comm
-RRH for Remote run/hold
-LV for Low Voltage Power for 25-50 Vac /
22-65 Vdc
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.