Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN Universal Temperature/Process Limit Controllers with Modular Outputs and Communications
PRODUCT DISCONTINUED

CN1602 Series

1/16 DIN Universal Temperature/Process Limit Controllers with Modular Outputs and Communications | CN1602 Series

CE
  • Dual Four-Digit Red LED Display
  • Universal Sensor Input, Thermocouple, 3-Wire RTD or dc Linear (mA, mV or V)
  • Limit Relay Output
  • Input Range Selected from the Front Panel
  • 90 to 264 Vac Power Supply (Optional Low Voltage Power Available)
  • Max/Min Hold
  • Time Exceed Recording Feature
  • NEMA-4 Type/IP65 Sealed Front Panel Standard Optional
  • Low Voltage Power Supply
  • RS-485 Communications
  • Remote Reset
  • Up to Two Additional Outputs
  • Fully Configurable with Laptop or PC
  • Factory Mutual Approved
  • UL Recognized (US), (C)

Description

The CN1602 is a new line of limit controllers designed to provide a programmable safety cutout and optional alarm for use in a wide variety of applications. Packaged in 1/16 DIN, the CN1602 provides a latched relay output which is activated when process parameters either exceed or fall below the desired value, providing a fail safe shutoff which has to be manually reset before the process can continue. The instrument can be configured to be either a high limit unit where the relay will de-energize when the Process Variable (PV) is above the limit point setpoint, or a low limit where the relay will drop out when the PV falls below the setpoint. LED indication shows when limits have been exceeded and when the relay is latched out. It offers a full range of universal sensor input options, versatile configuration and a front panel sealed to NEMA-4 type/IP65. The CN1602 provides a valuable safety control element in most applications and systems.

Examples of pricing for popular models is referenced in the "To Order" box. For Special Options Consult Sales or Temperature Engineering for Availability and Pricing.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
BD1600-R
Consult Sales  
Availability: 
 
 
2 A relay output (-R2 or -R3)*
BD1600-F
Consult Sales  
Availability: 
 
 
Analog output (-F3)*
BD1600-C4
Consult Sales  
Availability: 
 
 
RS-485 communications
All amounts shown in AUD
Note: *BD1600-R for Outputs 2 & 3 Only, BD1600-F for Output 3 Only.
The single output models are standard. To order two or three outputs, specify output suffixes from the Output Option tables.
We noticed you are from the US. Visit your local site for regional offers and live support.