Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/4 & 1/8 DIN Limitl Temperature/Process Limit Controllers with Modular Outputs and Communications
Discontinued Product

CN1622 & CN1612 Series

Temperature Limit Controllers | CN1622 & CN1612 Series

Temperature Limit Controllers

CE
  • CN 1612 is 1/8 DIN & CN1622 is 1/4 DIN Limit Controller
  • Dual Four-Digit Red LED Display
  • Universal Sensor Input: Thermocouple, 3-Wire RTD or dc Linear (mA, mV or V)
  • Latching Limit Relay Output
  • Modular Outputs
  • 90 to 264 Vac Power Supply is Standard
  • Simple Configuration with Password Protection
  • Factory Mutual Approved
  • UL Listed (C), (US)
  • NEMA-4 Type/IP65 Sealed Front Panel

    OPTIONS
  • Low Voltage Power Supply: 20 to 50 Vac/22 to 65 Vdc
  • Configuration Software
  • Remote Reset
  • Analog Retransmission
  • Transducer Power Supply
  • Alarm Outputs
  • RS-485 Communications

Description

The CN1612 & Cn1622 Series is no longer available. Please review the CN8240 & CN8260 Series as potential substitutes or contact ourTemperature Engineering Department for other alterantives.

The CN1612 and CN1622 are a new line of limit controllers designed to provide a programmable safety cut out and optional alarm for use in a wide variety of applications with process controllers.

The CN1612 and CN1622 both provide a latched relay output which is activated when process parameters either exceed or fall below the desired value, providing a fail safe shutoff which has to be manually reset before the process can continue.

The instrument can be configured to be either a high limit unit where the relay will de-energize when the process variable is above the limit setpoint, or a low limit where the relay will drop out when the PV falls below the setpoint. LED indication shows when limits have been exceeded and when the relay is latched out. It offers a full range of universal sensor input options, versatile configuration and a front panel sealed to NEMA-4/IP65 standards.

The CN1612 and CN1622 both provide a valuable safety control element in most applications and systems.

For Special Options Consult Sales or Temperature Engineering for Availability and Pricing.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CN1622-R1-LV
Consult Sales  
Availability: 
 
 
1/4 DIN limit controller, single 5 amp relay output with 20 to 50 Vac/22 to 65 Vdc
BD1600-R
Consult Sales  
Availability: 
 
 
2 A relay output*
BD1600-F
Consult Sales  
Availability: 
 
 
Analog output*
BD1600-XP
Consult Sales  
Availability: 
 
 
24 Vdc Transmitter power supply*(use "-TPS2" or "-TPS3" when ordered already mounted in controller)
BD1600-C4
Consult Sales  
Availability: 
 
 
RS-485 communications
All amounts shown in AUD
Note: The single output modules are standard. To order two or three outputs, specify output suffixes from the Output Options table.
Only one Transmitter Power Supply can be ordered per unit.
*BD1600 modules are for Outputs 2 and 3 only.

**For configuration only, not used with RS-485 communications.
We noticed you are from the US. Visit your local site for regional offers and live support.