Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/32 DIN Temperature/Process Controllers with 2 Outputs Standard and Optional Communications

CN1632 Series

1/32 DIN Temperature/Process Controllers with 2 Outputs Standard and Optional Communications | CN1632 Series

CE
  • PID Autotune
  • Universal Inputs, Accepts Thermocouple, RTD, Voltage or Current Inputs
  • Large Display Available in Red or Green
  • 2 Amp Relay and dc Pulse Standard
  • NEMA-4 (IP66) Front Panel

    OPTIONAL
  • RS-485 Communications MODBUS RT Protocol
  • Second Alarm Relay
  • 12 to 24 Vac/12 to 30 Vdc Low Voltage Power
  • UL Recognized (US) & (C)

Description

The CN1632 series includes large, multi-colored LED’s that indicate process deviation, instrument operating mode and alarm conditions, clearly identifying the status of your process at all times. The high visibility four-digit display, available in red or green, is the largest available in an indicator/controller of this size. For use in systems, RS-485 MODBUS communications are available with up to 128 units addressable on the two-wire multi-drop line. A specially developed PID tuning algorithm provides superb general control. For unique performance requirements, you can select pre-tune followed by manual fine tuning. Easy programming via three keys provides straightforward daily operation and set-up. No internal hardware configuration is required. There are no switches or jumpers to change. Outputs include a relay and dc Pulse for primary control and alarming. There is also a second alarm relay available when communications are not included. The 2 A rated relays and a 10 Vdc pulse provide the highest capacity available in a 1/32 DIN controller. The universal input accepts seven thermocouple types, 2 or 3-wire RTD, dc mV, and mA inputs.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CN1632-DC1-LV
Consult Sales  
Availability: 
 
 
Single dc Pulse control output with 2 A alarm relay and red LED display, Low Voltage Model
CN1632-GN-R1-C4
Consult Sales  
Availability: 
 
 
Single relay control output with dc Pulse, and RS-485 communications
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Options(Output-Display-Alarm-Comm) select from:
DC1 for Single relay output dc pulse
DC1-AL for Single relay output dc pulse and second alarm relay
DC1-C4 for Single relay output dc pulse and RS-485 communications
GN-DC1 for Single relay output dc pulse with green LED display
GN-DC1-AL for Single relay output dc pulse and second alarm with green LED display
GN-DC1-C4 for Single relay output dc pulse and RS-485 communications with green LED display
GN-R1 for Single relay output with green LED display
GN-R1-AL for Single relay output and second alarm relay with green LED display
GN-R1-C4 for Single relay output and RS-485 communications with green LED display
R1 for Single relay output
R1-AL for Single relay output with second alarm
R1-C4 for Sjingle relay output with RS-485 communications

(2) Power Supply select from:
Nothing(leave field blank) for Standard Unit
-LV for 12 to 24 Vac/12 to 30 Vdc
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.