Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/4 DIN Ramp/Soak Controller - Discontinued

CN2120

1/4 DIN Ramp/Soak Controller | CN2120

1/4 DIN Ramp/Soak Controller

CE
  • 200 Segments
  • 90 Independent Programs
  • 9 Linked Programs
  • 11 Logic Inputs and 14 Digital Outputs
  • Real Time Clock/ Calendar Option
  • Universal Inputs (TC, RTD, Linear)
  • Wide Range of Outputs: Relay, dc Pulse, ac SSR, or Analog
  • Special Control Functions: Output Linearization and Split Outputs
  • Output Failure Detection
  • NEMA-4X (IP65) Face Plate

Description

The CN2120 Series has been discontinued. Please see Omega's new CNPT Series as a possible alternative or contact our Temperature Engineering department. Some remaining stock is available as shown below in the "to Order" section.

The OMEGA™ CN2120 Ramp/Soak Controller is a fully functional controller with flexibility to meet many demanding control applications. The controller has many standard and special features that allow precise programming for any profile application.

Program
The 200 segments can be used in up to 90 programs. These programs can be linked together or run separately. For each of the programs, it is possible to:
• Use up to 99 segments
• Set program repetitions
• At the end of program, either turn on an "end of program" digital output, turn off the control outputs, set the control output to a set value, or use the last set point of the program for control.
• Set up to 14 events
• Choose one of 5 PID groups/segment
• Choose one of 10 Wait bands/segment

Real Time Clock Option: Allows for auto start program at specific time and on specific days.

Special Control Features
The CN2120 provides special programming features that will improve the control for some applications. The CN2120 has the capability of splitting the control output between 2 outputs in the "Split Range" feature. Another program feature allows use with quick opening and equal percentage type valves.

Digital Inputs
Three Digital inputs are standard on the CN2120 with options for up to 8 additional inputs. These inputs can be programmed to:
• Select between Run/Hold
• Abort a program
• Select a program
• Auto/manual selection
• Set output limit
• Reset alarm
• Reverse or direct control action

Digital Outputs
Outputs 2, 3 and 4 can be used as digital outputs. In addition, options are available for 5 or 10 additional outputs. These outputs can be programmed as:
• Break event
• Timer event
• End of cycle annunciator
• Program in Run, Hold or Wait State
• Controller in manual or auto state
• Error annunciation



T/C Type Range °C Range °F
B   PT-30% RH/PT-6% RH 0 to 1820 32 to 3300
C   5% RE-W/ 26% RE-W 0 to 2300 32 to 4170
D   W3-RE/W25-RE 0 to 2300 32 to 4170
E   CHROMEGA™-CONSTANTAN -100 to 800 -150 to 1470
G   W/W26-RE 0 to 2300 0 to 4170
L   J DIN -100 to 900 -150 to 1650
J   IRON-CONSTANTAN -100 to 1000 -150 to 1830
K   CHROMEGA™-ALOMEGA™ -100 to 1370 -150 to 2500
N   OMEGA-P, OMEGA-N -100 to 1400 -150 to 2550
Ni/NiMo   PT-13% 0 to 1200 32 to 2190
R   PT-13% RH-PT -50 to 1760 -60 to 3200
S   PT/10% RH-PT -50 to 1760 -60 to 3200
T   COPPER-CONSTANTAN -200 to 400 -330 to 750
U   T DIN -200 to 600 -330 to 1110


Model Number Description
CN2120-(*)-(*)Ramp/soak profile controller
CN2121-(*)-(*)Ramp/soak profile controller with output failure detection or potentiometer feedback (field selectable)

Outputs 1 and 2 (insert suffix) (Control, Alarm, or Event Assignable)
Suffix Output 1 Output 2
-R1-R2RelayRelay
-T1-T1ac SSRac SSR
-DC1-R2dc PulseRelay
-DC1-DC2dc Pulsedc Pulse

Option
Suffix Output 5 Output 6
-F5-F60 to 20, 4 to 20 mA0 to 20, 4 to 20 mA

Power Supply Option
Suffix Discription
-LV24 Vac/Vdc power

Options (only one option available per unit)
Suffix Discription
-A2RS-485, aux. power supply
-A4RS-485, aux. power supply, clock
-A6RS-485, aux. power supply, 4 logic inputs, 5 digital outputs
-A7RS-485, aux. power supply, 8 logic inputs, 10 digital outputs
-A8RS-485, aux. power supply, 4 logic inputs, 5 digital outputs, clock
-A9RS-485, aux. power supply, 8 logic inputs, 10 digital outputs, clock
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
CN2120 Series: Ramp/soak profile controller
  
CN2120-R1-R2-A4
Consult Sales  
Availability: 
 
 
Ramp/soak profile controller with 2 relays outputs, RS485, auxiliary power supply, clock
  
CN2120-R1-R2-F5-F6
Consult Sales  
Availability: 
 
 
Ramp/soak profile controller with 2 relays and 2 0 to 20mA outputs
  
CN2120-R1-R2-A8
Consult Sales  
Availability: 
 
 
Ramp/soak profile controller with two relays, RS485, auxiliary power supply, clock, 4 logic inputs, 5 digital outputs
  
CN2120-R1-R2-F5-F6-A2
Consult Sales  
Availability: 
 
 
Ramp/soak profiler with 2 relays, two 0 to 20 mA outputs, RS485, auxiliary power supply
  
CN2120-R1-R2-F5-F6-LV
Consult Sales  
Availability: 
 
 
Ramp/soak profile controller with 2 relays, and two 0 to 20 mA outputs, low voltage power
  
CN2120-T1-T2-A9
Consult Sales  
Availability: 
 
 
Ramp/soak profile controller, 2 AC ssr's, RS485, auxiliary power supply, 8 logic inputs, 10 digital outputs, clock
  
CN2120-DC1-DC2-A2
Consult Sales  
Availability: 
 
 
Ramp/soak profile controller with 2 dc pulse outputs, RS485, auxiliary power supply
  
CN2120-DC1-DC2-A6
Consult Sales  
Availability: 
 
 
Ramp/soak profile controller with 2 dc pulse outputs, RS485, auxiliary power supply, clock, 4 logic inputs, 6 digital outputs
  
CN2120-DC1-DC2-F5-F6
Consult Sales  
Availability: 
 
 
Ramp/soak profiler with 2 dc pulse outputs and two 0 to 20 mA outputs
CN2121 Series : Ramp/soak profile controller with output failure detection or potentiometer feedback (field selectable)
  
CN2121-R1-R2-F5-F6-A9
Consult Sales  
Availability: 
 
 
Ramp/soak profile controller with 2 relays, two 0 to 20mA outputs, RS485, auxiliary power supply, clock, 8 logic inputs, and 10 digital outputs
  
CN2121-DC1-DC2
Consult Sales  
Availability: 
 
 
Ramp/soak profile controller with 2 dc pulse outputs
  
CN2121-DC1-DC2-A4
Consult Sales  
Availability: 
 
 
Ramp/soak profile controller with 2 dc pulse outputs, RS485, auxiliary power supply, clock
  
CN2121-DC1-DC2-F5-F6-A2
Consult Sales  
Availability: 
 
 
Ramp/soak profile controller with 2 dc pulse outputs, two 0 to 20 mA outputs, RS485, and auxiliary power supply
Accessories
  
CN3200-SOFT-WIN2
AUD1,155.00
Availability: 5 weeks
 
Software
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
AUD79.32
Availability: 1 week
 
Noise Suppression RC snubber (2 leads), 110 to 230 Vac

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
     

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Series select from:
CN2120 for Ramp/soak profile controller
CN2121 for Ramp/soak profile controller with output failure detection or potentiometer feedback (field selectable)

(2) Output 1 and 2 select from:
R1-R2 for Relay and relay
T1-T2 for AC SSR and AC SSR
DC1-R2 for DC pulse and relay
DC1-DC2 for DC pulse and DC pulse
R3 for SERVOMOTOR relay and relay

(3) Output 5 and 6 select from:
Nothing(leave field blank) for None
-F5-F6 for Output 5 (0 to 20 and 4 to 20 mA). Output 6 (0 to 20 and 4 to 20 mA)
-LV for 24 Vac/Vdc power

(4) Additional Option select from:
Nothing(leave field blank) for None
-A2 for RS485 auxiliary power supply
-A4 for RS485 auxiliary power supply clock
-A6 for RS485 auxiliary power supply 4 logic inputs 5 digital outputs
-A7 for RS485 auxiliary power supply 8 logic inputs 10 digital outputs
-A8 for RS485 auxiliary power supply 4 logic inputs 5 digital outputs clock
-A9 for RS485 auxiliary power supply 8 logic inputs 10 digital outputs clock
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.