CN245-R1-R2-F3-C4
DIN Rail Mountable Universal Temperature Process Controller
-
DIN Rail Mountable
-
Dual Display
-
Type J, K, R and S Thermocouple Inputs
-
Process Inputs
-
RTD and Thermistor Inputs
-
Alarm Functions
-
On/Off or PID control
-
3 Step Ramp Soak Feature
-
Autotune
-
Digital Input
-
Heater Loop Break Alarm
-
24 to 230 Vac/Vdc
-
Password Protection
-
RS485 Standard
-
Optional Software with Configuration Module
Description
The CN245-Series has been discontinued. For a possible alternate, please see
CN401-11445-C4 as an alternative
.
Monitor and control temperature or
process applications with precision
using the CN245 Series DIN rail
mountable controllers. The CN245
Series provides dual LED displays
for local indication of process
value and setpoint value. Control
methods include on/off, PID,
auto-tune and manual-tune.
Controller includes a 3 setpoint
ramp/soak control feature, alarm
functions, RS485 communications
and heater loop break alarm.
Beside operation as multi-setpoint
PID controller, the unit can be
ideally used as signal converter
thanks to a universal input
(selectable by parameter for up
to 18 different signals) and the
analog output which is galvanically
isolated and programmable for
rescalable retransmission of
process/setpoint value.
An optional software package
CN-SW-HW-KIT includes cable
and configuration module for quick
configuration of units, as well as
copying configuration parameters
from one unit to another. The
configuration module can also
be purchased separately and
with a built-in battery feature,
configuration settings can be
downloaded and copied to module
without power applied to controller.
Module can then be plugged into
a new unit without power applied
and the configuration setting can
be transferred for easy set up for
multiple units.
Specifications
Supply Voltage: 24 to 230 Vac/Vdc ±15%, 50/60 Hz
Power Consumption: 3 W
Display: Two 4-digit, 10 mm (0.4") green (SV), 7.6 mm (0.3") red (PV)
Accuracy: ±0.5°C temperature, 0.2% reading
Resolution: 1°/0.1° 10 µV process
A/D Conversion: Sigma-delta
Reading Rate: Programmable
Digital Filter: Programmable
Operating Conditions: Temperature 0 to 45°C (32 to 113°F), humidity 35 to 95 RH%
Enclosure: Polycarbonate V0
Front Panel: Silicon V0
Dimensions: 90 H x 72 W x 64 mm D (3.5 x 2.8 x 2.5")
Weight: 195 g (6.88 oz)
Inputs:
Thermocouple: K, J, S, R
RTD: Pt100, Pt500, Pt1000, Ni100
Thermistor: PTC 1K, NTC 10K (B 3435K), NTC 2252Ω
Process: 4 to 20 mA, 0 to 10V, 0 to 40 mV, potentiometer 0 to 6/160 kΩ
Sampling Time: 4,1 ms (242 Hz frequency)
1 Digital Input: Up to 4 setpoint selections, hold, run, tuning launch, start/stop cycle
Outputs:
2 Relays: 5 A to 250 Vac (resistive)
DC Pulse: 12 Vdc, 30 Ma
Analog: Programmable for 4 to 20 mA, 0 to 10 Vdc, control or retransmission PV/SP
Serial Communication: RS485 Modbus ® RTU
Control Algorithms: On/off with hysteresis, P, PI, PID, PD, time proportional
Tuning: Manual or autotune
Data Protection: Lock command/ alarm setpoint, access to parameters by password
Alarm Modes: Absolute/threshold, band, high/low deviation; loop break alarm function
Soft-Start: Rising gradient expressed as °C or °F/hour
Programmer Function: Start/stop, 3 steps pre-programmed cycle