Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/4 DIN Dual Loop Temperature/Process Controllers with Modular Outputs
PRODUCT DISCONTINUED

CN3000

Process Controllers with Modular Outputs | CN3000

Process Controllers with Modular Outputs

  • Up to Four Independent Outputs Available as Plug-In Modules
  • Dual Loop Control
  • Heat Autotuning
  • Multiple PID Sets
  • Four-Line Vacuum Fluorescent Dot Matrix Display Shows Data and Graphics
  • Universal Input - User Programmable for Thermocouple, RTD, Thermistor, Voltage and Current Input
  • NEMA-4 (IP65) Enclosure

    Available Options:
  • Transducer Power

Description

The CN300 has been superseded, please see the CN2300 Series or the CNPT as a possible substitute or consult OMEGA's Pressure Engineering department.

The CN3000 series microprocessor-based 1/4 DIN PID controllers provide accurate and reliable control of temperature, pressure and other variables in both process and machine control applications. The CN3000 is the first menu-driven controller that can be configured from the front keypad. The front keypad offers direct digital data entry, direct access to desired displays, and soft key macros.

The CN3000 includes universal inputs, an extensive selection of control programs, four selectable control outputs and unparalleled application configuration and programming. The blue dot matrix display features four lines of alphanumeric data plus graphics and is mounted with the key pad in a NEMA-4 bezel.

Panel Punches are available for this product.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CN3003-TH
Consult Sales  
Availability: 
 
 
2252 OHM Thermistor Input, Single output, 4 to 20 mA/0 to 5 Vdc
CN3004-TH
Consult Sales  
Availability: 
 
 
2252 OHM Thermistor Input, Single output, DC pulse/open collector
Modules
CN3000-X3
Consult Sales  
Availability: 
 
 
Plug-In Output Module for Transducer Power 24 Vdc (25 mA Max)
CN3000-PR3
Consult Sales  
Availability: 
 
 
PARALLEL PRINTER PORT MODULE
Spareparts
CN3000-BRACKET
Consult Sales  
Availability: 
 
 
BRACKET ASSEMBLY FOR CN3000
CN3000-188
Consult Sales  
Availability: 
 
 
3' LOGIC I/O CABLE: -L31,L32
CN3000-CONNECTOR
Consult Sales  
Availability: 
 
 
COMMUNICATIONS CONNECTOR
CN3000-DISPLAY
Consult Sales  
Availability: 
 
 
DISPLAY FOR CN3001,2,3,4 SER.
CN3000-KEYPAD
Consult Sales  
Availability: 
 
 
KEYPAD ASSEMBLY FOR CN3000
All amounts shown in AUD
Note: Controller can have up to 4 outputs (this includes the 1st output in the base unit and any transducer power modules).

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Base Controller with Output select from:
CN3001 for Controller with TC/RTD/V/I input and 2 A Mechanical relay output
CN3002 for Controller with TC/RTD/V/I input and 2 A Mechanical Relay Output
CN3003 for Controller with TC/RTD/V/I input and 0 to 20 mA/0 to 5 Vdc Current/Voltage output
CN3004 for Controller with TC/RTD/V/I input and DC Pulse/Open Collector output

(2) Plug-in Output/Power Supply Moduales Output select from:
Nothing(leave field blank) for Standard Unit
-R3 for 2 A Mechanical Relay
-T3 for 50 mA ac SSR
-D3 for DC Pulse/Open Collector
-F3 for 0 to 20 mA/0 to 5 Vdc
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.