Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN High/Low Limit Controller - Discontinued

CN3271 Series

High or Low Limit Temperature Controller | CN3271 Series

High or Low Limit Temperature Controller

CE
  • High Limit, Low Limit or High and Low Limits
  • Peak Temperature Detection
  • Universal Sensor Inputs
  • IP-65 and NEMA-4X Splashproof Faceplate
  • Coded Security Levels
  • Alarm Inhibit on Power- Up and Setpoint Change
  • Remote Reset Option

Description

The CN3271 series has been discontinued. Please see the CNi-AL Series as a possible alternative or contact our Engineering department.

The Model CN3271 Series High/Low Limit Controller is designed to provide reliable protection of processes, process equipment and personnel. This is a UL listed Overtemperature (or Undertemperature) controller, and FM approved as a limit controller. Universal sensor inputs allow the CN3271 Series to be applied to temperature, pressure and other processes. Versatile, easy to install and simple to operate, the CN3271 Series provides all of the limit control functions and features of larger and more costly controllers, in a space efficient 1.16 DIN package. With an IP-65 and NEMA-4X rated faceplate, the controller is an excellent choice for washdown environments such as food processing plants.

The CN3271 Series offers sophisticated LED displays of process information such as shutdown duration in hours and minutes, and maximum or minimum process value measured during a shutdown. Temperature input is field programmable for °C or °F. Process input decimal points and range are programmable from -1999 to 9999.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCN3271-R1-R2
CN3271-R1-R2
Consult Sales  
Availability: 
 
 
Limit controller, 1/16 DIN, dual relays
  
CN3271-R1-R2-DI
Consult Sales  
Availability: 
 
 
Limit controller, dual relays, digital reset input
  
CN3271-R1-R2-LV
Consult Sales  
Availability: 
 
 
Limit controller, dual relays, low voltage power 24 Vac/dc
All amounts shown in AUD
Note: Comes with complete operator’s manual
We noticed you are from the US. Visit your local site for regional offers and live support.