Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN Autotune Temperature and Process Controllers - Discontinued

CN63200 and CN63400 Series

1/16 DIN Autotune Temperature and Process Controllers | CN63200 and CN63400 Series

1/16 DIN Autotune Temperature and Process Controllers

CE
  • PID Control With Reduced Overshoot
  • CN63200 Accepts Thermocouples and RTDs
  • CN63400 Accepts 0 to 10 Vdc and 0/4 to 20 mA Signals
  • On-Demand Auto-Tuning of PID Settings
  • DC Analog Output (Optional)
  • User Programmable Function Button
  • Front Panel Programming

Description

The CN63200 and CN63400 series have been discontinued. Please see the CND3 Series as a possible alternative or upgrade.

The CN63200 Controllers accepts signals from a variety of temperature sensors (thermocouple or RTD), while the CN63400 Controllers accepts either a 0 to 10 Vdc or 0/4 to 20 mAdc input signal. Both controllers can provide an accurate output control signal (time proportional or DC analog output) to maintain a process at a setpoint value. Dual 4-digit displays allow viewing of the process/ temperature and setpoint simultaneously. Front panel indicators inform the operator of the controller and output status. The comprehensive programming allows these controllers to meet a wide variety of application requirements.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Temperature Inputs: Standard Power Models (85 to 250 Vac, 50 to 60 Hz, 8 VA max)
  
CN63200-R1
Consult Sales  
Availability: 
 
 
Single output, relay
  
CN63200-R1-AL
Consult Sales  
Availability: 
 
 
Single output, relay, 2 alarms
  
CN63200-DC1
AUD301.00
Availability: 1 week
 
Single output, DC pulse
  
CN63200-DC1-AL
Consult Sales  
Availability: 
 
 
Single output, DC pulse, 2 alarms
  
CN63200-F1-AL
AUD420.00
Availability: 1 week
 
Single output, analog control or re-transmission, 2 alarms
Temperature Inputs: Low Voltage Models(18 to 36 Vdc; 7 W)
  
CN63200-R1-LV
Consult Sales  
Availability: 
 
 
Single output, relay
  
CN63200-R1-AL-LV
AUD348.00
Availability: 1 week
 
Single output, relay, 2 alarms
  
CN63200-DC1-LV
Consult Sales  
Availability: 
 
 
Single output, DC pulse
  
CN63200-DC1-AL-LV
Consult Sales  
Availability: 
 
 
Single output, DC pulse, 2 alarms
  
CN63200-F1-AL-LV
Consult Sales  
Availability: 
 
 
Single output, analog control or re-transmission, 2 alarms
Process Inputs: Standard Power Models (85 to 250 Vac, 50 to 60 Hz, 8 VA max)
  
CN63400-R1
Consult Sales  
Availability: 
 
 
Single output, relay
  
CN63400-R1-AL
Consult Sales  
Availability: 
 
 
Single output, relay, 2 alarms
  
CN63400-DC1
Consult Sales  
Availability: 
 
 
Single output, DC pulse
  
CN63400-DC1-AL
Consult Sales  
Availability: 
 
 
Single output, DC pulse, 2 alarms
  
CN63400-F1-AL
Consult Sales  
Availability: 
 
 
Single output, analog control or re-transmission, 2 alarms
Process Inputs: Low-Voltage Models (18 to 36 Vdc; 7 W)
  
CN63400-R1-LV
Consult Sales  
Availability: 
 
 
Single output, relay
  
CN63400-R1-AL-LV
Consult Sales  
Availability: 
 
 
Single output, relay, 2 alarms
  
CN63400-DC1-LV
Consult Sales  
Availability: 
 
 
Single output, DC pulse
  
CN63400-DC1-AL-LV
Consult Sales  
Availability: 
 
 
Single output, DC pulse, 2 alarms
  
CN63400-F1-AL-LV
Consult Sales  
Availability: 
 
 
Single output, analog control or re-transmission, 2 alarms
Accessories
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
AUD79.32
Availability: 1 week
 
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
All amounts shown in AUD
Note: Comes with complete operator’s manual.
* Analog out may be used for retransmitted signals. When using analog output for retransmitted signals, AL1 becomes main control O1, if selected for heating in the analog out models.
We noticed you are from the US. Visit your local site for regional offers and live support.