Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Universal Benchtop 1⁄32 DIN Controller PLATINUM™ Series

CS32PT

Universal Benchtop 1⁄32 DIN Controller PLATINUM™ Series | CS32PT

CE
  • High Performance, Extremely Versatile
  • Easy and Intuitive to Use
  • Supported by DASYLab and LabVIEW
  • Bright 3-Color (RED, GREEN, and AMBER) 9 Segment LED Display with Wide Viewing Angle
  • High Accuracy Inputs and Outputs
  • Full Autotune PID with Fuzzy Logic Adaptive Control
  • Up to 99 Programs with 16 Ramps and Soaks Including Ramp/Soak Events
  • Ramp and Soak Program Chaining for Virtually Unlimited Program Flexibility
  • Universal Inputs for Thermocouples, RTDs, Thermistors, and Process Voltage/Current
  • Automated Configuration Recognition, “Smart” Menu Flow
  • Up to 20 Samples per Second with 24-Bit ADC
  • Standard USB, Optional RS232/RS485 with Modbus® Serial Communications
  • Built-In Excitation Firmware Selectable at 5V, 10V, 12V, and 24V
  • Full Scale Positive and Negative Readings

Description

The CS32PT is the latest benchtop controller from OMEGA providing universal support for any of your temperature and process needs. It features a 1/32 DIN digital panel controller in a rugged benchtop metal enclosure. The controller used is the award winning OMEGA™ PLATINUM Series with color-changing display. The PLATINUM meters feature the only LED displays that can be programmed to change color between GREEN, AMBER, and RED at any setpoint or alarm point. Other options include, serial communications.

The CS32PT is ideal for laboratory use and applications requiring portable temperature and process control. Pre-wired input and output receptacles in the rear of the case enable quick and easy connections to power, input, power output and digital communications. The CS32PT is a full PID controller with Autotune and can also be programmed for On/Off control via the front panel or through the use of a PC and the free configuration software. The PLATINUM configuration software is designed to interface with the any of the PLATINUM controllers and the CS32PT benchtop controller with optional communication hardware.

Specifications
Inputs
Input Types: Thermocouple, RTD, thermistor, analog voltage, analog current
Current Input: 4 to 20 mA, 0 to 24 mA scalable
Voltage Input: -100 to 100 mV, -1 to 1 V, -10 to 10 Vdc scalable
RTD Input (ITS 90): 100/500/1000 Ω Pt sensor, 2-, 3- or 4-wire; 0.00385, 0.00392 (100 Ω only), or 0.003916 (100 Ω only) curves
Thermistor Input: 2252 Ω, 5K Ω, 10K Ω
Configuration: Differential
Polarity: Bipolar
Resolution: 0.1° temperature; 10 µV process
Input Impedances:
    Process Voltage: 10M Ω for ±100 mV, 1M Ω for other voltage ranges
    Process Current: 5 Ω
    Thermocouple: 10K Ω max
    Auxiliary Input (Remote Setpoint): 3.5K Ω for 0 to 10V, 50K Ω for 0 to 1V, 50 Ω for current
Temperature Stability:
    RTD: 0.04°C/°C
    Thermocouple @ 25°C (77°F): 0.05°C/°C (cold junction compensation)
    Process: 50 ppm/°C
A/D Conversion: 24-bit sigma delta
Reading Rate: 20 samples per second
Digital Filter: Programmable from 0.05 seconds (filter = 1) to 6.4 seconds (filter = 128)
CMRR: 120 dB
Excitation: Firmware selectable (no jumpers to set) to 5, 10, 12, and 24 Vdc @ 25 mA
Setpoint Adjustment: -9999 to +9999 counts
Warm-Up to Rated Accuracy: 30 mins
CONTROL MODES
Action: Reverse (heat), direct (cool), or heat/cool
Auto-Tune: Operator initiated from front panel
Adaptive Tune: User selectable; fuzzy logic continuous PID tuning optimization
Control Modes: ON/OFF or the following time/amplitude proportional control modes; selectable manual or auto PID, proportional, proportional with integral, proportional with derivative
Cycle Time: 0.1 to 199 seconds
Ramp and Soak: Up to 99 saved ramp and soak programs, up to 8 ramp and 8 soak segments with individually selectable events per program, chainable
Ramp and Soak Segment Times: 00.00 to 99.59 (HH:MM) or 00.00 to 99.59 (MM:SS)
Output Offering: 120/220 Vac, 7.5 amp SSR outputs
Communications
(USB Standard, Optional Serial)
Connection:
    USB: Female micro-USB
    Serial: Screw terminals
USB: USB 2.0 host or device
Serial: Software selectable RS232 or RS485; programmable 1200 to 115.2 K baud
Protocols: Omega ASCII, Modbus® ASCII/RTU
Isolation
Approvals: UL, cUL, CE, RoHS
Power to Input/Output: 2300 Vac per 1 min test; 1500 Vac per 1 min test (low voltage/power option)
Power to SSR Outputs: 2300 Vac per 1 min test
SSR to SSR Outputs: 2300 Vac per 1 min test
RS232/RS485 to Inputs/Outputs: 500 Vac per 1 min test
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CS32PT
Consult Sales  
Availability: 
 
 
Universal Benchtop Controller, 1/32 DIN
CS32PT-C24
Consult Sales  
Availability: 
 
 
Universal Benchtop Controller with RS232 / RS485 Communications, 1/32 DIN
All amounts shown in AUD
Note: Comes complete with operator’s manual, 120 Vac power cord and input connector.
Models with communications option(s) include a standard RS232 cable for connection to a PC and RS232 to USB converter cable.
We noticed you are from the US. Visit your local site for regional offers and live support.