Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Compact CN9500 Controller in Rugged Benchtop Case  - Discontinued

CSC32

Compact CN9500 Controller in Rugged Benchtop Case | CSC32

Compact CN9500 Controller in Rugged Benchtop Case

  • 4-Digit Display, 1 or 0.1° Resolution
  • Full Autotune PID Heat-Cool Control
  • Single Ramp and Soak Capability
  • High Accuracy (± 0.25% full scale ± 1°C)
  • Model for 9 Thermocouple Types or 100Ω 2-lead RTD, or 0-20 mVdc/0-20 mAdc Process Signals
  • Two 5 Amp 120 Vac SSR Outputs
  • Second Output May Have Control Function or Be One of Five Alarm Types
  • Security Lockouts

    OPTIONS
  • RS-232 or RS-485 MODBUS Communications
  • CN9-SW Communications Software is free when bundled with the CSC32 with digital communications

Description

Starting from Nov 30th 2017, CSC32 Series have been discontinued. As a possible substitute, please check out the CS8DPT for details.

The CSC32 series compact benchtop controllers are ideal for laboratory use and applications requiring portable temperature and process control. Pre-wired input and output receptacles in the rear of the case enable quick and easy connections to power, input, power output and digital communications. These benchtop controllers are factory configured and calibrated for a dedicated input type by model number.

The 1/32 DIN CN9500 controller used in this benchtop controller series can be programmed for either On/Off, or PID Autotune Control (with autotune Feature) via the front panel or through the use of a PC and CN9-SW communications software.

CN9-SW software is designed to interface with the CN9300, CN9400, CN9500 and CSC32 Series benchtop controllers with optional communication hardware. Benefits:
• Time saving benefit and convenience of remotely configuring and adjusting units.
• Saving and retrieving settings to and from files.
• Highly flexible logging and “real time” charting capability for providing hard copy QA records for ISO-9000 and other management purposes.
• Software is capable of logging readings from up to 128 instruments which it stores in data files.
• The data can be exported into text files in Comma Separated Variable format.
• In addition, up to 12 controllers can be displayed on a single chart, or individual charts can be set up for each instrument.
• A Virtual full color chart recorder can log process variables such as: °C, °F, Bar, PSI, pH, rH, or user defined engineering units

Not available for export to Canada or Europe
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCSC32J
CSC32J
Consult Sales  
Availability: 
 
 
Benchtop controller, type J
Click to expand/minimize a list of what others bought with theCSC32K
CSC32K
Consult Sales  
Availability: 
 
 
Benchtop controller, type K
Click to expand/minimize a list of what others bought with theCSC32K-C2
CSC32K-C2
Consult Sales  
Availability: 
 
 
Benchtop controller, type K input and RS-232 communications option
  
CSC32T-C4
Consult Sales  
Availability: 
 
 
Benchtop controller, type T input and RS-485 communications option
  
CSC32T
Consult Sales  
Availability: 
 
 
Benchtop controller, type T
  
CSC32E
Consult Sales  
Availability: 
 
 
Benchtop controller, type E input
  
CSC32R-C4
Consult Sales  
Availability: 
 
 
Benchtop controller, type R input and RS-485 communications option
  
CSC32S-C2
Consult Sales  
Availability: 
 
 
Benchtop controller, type S input and RS-232 communications option
  
CSC32N
Consult Sales  
Availability: 
 
 
Benchtop controller, type N input
  
CSC32RTD-C4
Consult Sales  
Availability: 
 
 
Benchtop controller, type RTD input and RS-485 communications option
All amounts shown in AUD
Note: This protocol manual provides the address information necessary to communicate with the CN9300/CN9400/CN9500 and CSC32 Series, with communications options installed, when interacting with custom or other commercially available software.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Input Type select from:
J for Iron-Constantan
K for CHROMEGA™-ALOMEGA™
T for Copper-Constantan
E for CHROMEGA™-Constantan
R for Pt-13%Rh/Pt
S for Pt-10%Rh/Pt
N for OMEGA™-P-OMEGA™-N
RTD for 100 ohm Pt/2-Wire/alpha = .00385
MA for Linear Current
MV for Linear Voltage

(2) Communications Options select from:
Nothing(leave field blank) for Standard Unit
-C2 for RS-232 Communications
-C4 for RS-485 Communications
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.