Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Channel Strip Heaters, Ceramic Insulated, 15.88 x 6.35 mm (5/8 x 1/4")

CSH1

Channel Strip Heaters Ceramic Insulated | CSH1

Channel Strip Heaters Ceramic Insulated

  • A Reliable Heat Source with Seamless Stainless Steel Sheath
  • Flat Surface Mounting Installations
  • Used in Hundreds of Industrial and Commercial Heating Applications
  • Ovens
  • Hot Plates
  • Dies
  • Molds
  • Drying
  • Melting
  • Baking
  • Incubators
  • Platens
  • Food Warmers
  • Welding Preheating
  • Air Heating
  • Sealing Bars
  • Thermoforming
  • Tank Heating
Strip Heaters - View related products

Description

Channel Strip Heaters have proven to be extremely efficient and dependable as a heat source for surface heating in hundreds of industrial and commercial applications. The rectangular tube gives full surface contact when used in a milled slot to provide maximum heat transfer area.
For surface mounting installations, channel strip heaters must be securely clamped along their entire length to a smooth metal surface. When supported by mounting tabs, the terminal end should be secured firmly. Opposite end should be loose to allow for thermal expansion.

Specification
PERFORMANCE RATINGS
Maximum Sheath Temperature: 650°C (1200°F)
Nominal Watt Density: 20 Watts/in² (3.1 Watts/cm²)
Maximum Watt Density: 45 Watts/in² (dependent on design parameters)
ELECTRICAL SPECIFICATIONS
Maximum Voltage: 480 Vac (dependent on design parameters)
Maximum Recommended Voltage with Leads: 480V
Maximum Amperage:
    Lead Wire Termination: 10 amp
    Screw Terminations: 10-32UNF—25 amp
Resistance Tolerance: 10%, -5%
Wattage Tolerance: 5%, -10%
PHYSICAL SIZE CONSTRUCTION LIMITATIONS
Width:
    16 mm (5/8") Wide Heaters: +0.000, -0.005"
    25 mm and 38 mm (1 and 11/2") Wide Heaters: +0.000, -0.010"
Thickness:
    6 mm (1/4") Thick Heaters: +0.000, –0.005"
    8 and 10 mm (5/16 and 3/8") Thick Heaters: +0.000, –0.008" [10 mm (3/8") thick heaters have radius corners]
Length:
    Up to 24": ±1/16"
    Over 24": ±1/8 "
Mounting Slot Size: Standard 8 x 13 mm (5/16 × 1/2")
Special Bushings: 13 x 16 mm (1/2 × 5/8")

Model No. Length Wattage Watt Density Type
120V 240V in mm Watt/in2 Watt/cm2
CSH00001 112 38.1 50 29 4 L
CSH00002 2 50.8 50 19 3 L
CSH00003 3 76.2 150 34 5 L
CSH00004 3 76.2 150 34 5 L1
CSH00005 4 101.6 200 33 5 L
CSH00006 5 127.0 240 30 5 L
CSH00007 CSH00008 5 127.0 240 30 5 L1
CSH00009 7 177.8 250 22 3 L1
CSH00010 CSH00011 9 228.6 350 24 4 L
CSH00012 9 228.6 350 24 4 L1
CSH00013 12 304.8 500 25 4 L
CSH00014 13 330.2 500 23 4 L
CSH00015 14 355.6 550 23 4 L1
CSH00016 18 457.2 900 29 5 L
CSH00017 CSH00018 18 457.2 900 29 5 L1
CSH00019 CSH00020 20 508.0 1000 29 5 L1
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CSH00001
Consult Sales  
Availability: 
 
 
120 Volt, 50 Watts, 1 1/2" Long, Type L
CSH00005
Consult Sales  
Availability: 
 
 
120 Volt, 200 Watts, 4" Long, Type L
CSH00009
Consult Sales  
Availability: 
 
 
120 Volt, 250 Watts, 7" Long, Type L
CSH00019
Consult Sales  
Availability: 
 
 
120 Volt, 1000 Watts, 20" Long, Type L1
CSH00003
Consult Sales  
Availability: 
 
 
240 Volt, 150 Watts, 3" Long, Type L
CSH00013
Consult Sales  
Availability: 
 
 
240 Volt, 500 Watts, 12" Long, Type L
CSH00020
Consult Sales  
Availability: 
 
 
240 Volt, 1000 Watts, 20" Long, Type L1

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: Part numbers shown are for heaters with Type L Termination with 254 mm (10") plain leads or Type L1 Termination with 254 mm (10") plain leads. Additional available terminations: Type R2 and Type W1 Mounting tabs are not available on this size.
We noticed you are from the US. Visit your local site for regional offers and live support.