Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature/Relative Humidity Chart Recorders
DISCONTINUED PRODUCT

CTH100 Series

Temperature and Relative Humidity Chart Recorders

 | CTH100 Series

Temperature and Relative Humidity Chart Recorders

CE
  • Continuous Self-Recording
  • Portable, Wall Mount or Bench Mount
  • 167 mm (6.6") Charts
  • Easy Replaceable Pens
  • 1.5 V Battery Operation Only
  • Recording Time Available In:
    -One Day
    -Eight Days
    -Thirty -Two Days
  • °F or °C Available

Description

The CTH100 thermo-hygrograph chart recorder provides an economical way to read and record both temperature and relative humidity, without the need to install expensive sensors. This portable, battery-operated recorder offers simultaneous recording on its 6.6" (167 mm) easy-to-read circular chart. Three models are available based on recording time - 1 day, 8 days, or 32 days. Its neat appearance and compact size make it ideal for a number of applications in a variety of locations: laboratories, wineries, warehouses, computer rooms, museums, hotels, restaurants, factories, textile mills, paper mills, construction sites, greenhouses, mushroom cultivation farms, and home gardens.

It is designed for wall-mounted operation in a vertical, upright position; a stand is available should you want to place it on a counter. The CTH100’s simple, straightforward design also makes the replacement of charts and recording pens an easy task. The two color pens make it easy to distinguish the dual trend lines.

Clearly, the CTH100 is the economical choice for reading temperature and relative humidity in a wide variety of applications.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CTH100-1D-C
Consult Sales  
Availability: 
 
 
Thermo-hygrograph chart recorder, 1 day, °C
Click to expand/minimize a list of what others bought with theCTH100-C-1D-F
CTH100-C-1D-F
AUD46.00
Availability: 7 weeks
 
Chart paper °F-1 day
Click to expand/minimize a list of what others bought with theCTH100-C-8D-F
CTH100-C-8D-F
AUD121.00
Availability: 1 week
 
Chart paper °F-8 day
Click to expand/minimize a list of what others bought with theCTH100-C-32D-F
CTH100-C-32D-F
AUD182.00
Availability: 1 week
 
Chart paper °F-32 day
  
CTH100-C-1D-C
AUD121.00
Availability: 1 week
 
Chart paper °C-1 day
Click to expand/minimize a list of what others bought with theCTH100-C-8D-C
CTH100-C-8D-C
AUD120.86
Availability: 1 week
 
Chart paper °C-8 day
Click to expand/minimize a list of what others bought with theCTH100-C-32D-C
CTH100-C-32D-C
AUD120.86
Availability: 1 week
 
Chart paper °C-32 day
Click to expand/minimize a list of what others bought with theCTH100-STAND
CTH100-STAND
AUD114.00
Availability: 7 weeks
 
CTH100-STAND
Click to expand/minimize a list of what others bought with theCTH100-PENSET
CTH100-PENSET
AUD81.84
Availability: 1 week
 
Replacement pen set*(shelf life is one year)
All amounts shown in AUD
Note:
*One red and one blue pen
Each unit includes: 1 package 30 charts, 2 pens, battery and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.