Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Two-Color I/R System. Rack Mounted Monitor

DP1541, OS1541 Superseded Product

Two Color Infrared System | DP1541, OS1541 Superseded Product

Two Color Infrared System

  • Exceptional for Induction Heating
  • Measurements Independent of Emissivity
  • Optional Signal Processing
  • Optional Controller Outputs
  • 1 mV/Degree Output Standard
  • Optional 0-10 Vdc, 4-20 mA Linear Second Output
  • Switchable 10 or 100 msec Time Constant

    OS1542 Sensors
  • Silicon Detector
  • 0.9 and 1.06 Micron Filters
  • Temperatures from 980 to 1800°C
  • Minimal Effect by Steam or Hot Gas

    OS1543 Sensors
  • Lead Sulfide Detector
  • 1.55 and 2.25 Micron Filters
  • Temperatures from 250 to 1500°C

Description

The OS1540 Series has been superseded, please see the OS4000 Series as a possible substitute or consult OMEGA's Temperature Engineering department.

The OS1542 and OS1543 fiber optic sensors are designed specifically for the DP1541 two-color emissivity-independent monitor and the associated fiber optic cable assembly. The small size of these probes makes them well suited for installations with limited mounting room. They are unaffected by RFI and EMI noise, which also make them excellent for use in hostile environments like induction or microwave heating.

The OS1542 and OS1543 fiber optic sensors operate at two wavebands and utilize an energy ratio to calculate temperature. They can, therefore, measure temperature on objects whose emissivity is unknown provided the emissivity at all temperatures is proportional at the two wavebands used for the measurement, which is typical.

The OS1542 fiber optic sensor head has a silicon detector filtered at narrow bands centered at 0.90 and 1.06 microns; it is used primarily at high temperatures and is minimally affected by steam and hot gas.

The OS1543 fiber optic sensor head has a lead sulfide detector filtered over wide bands centered at 1.55 and 2.25 microns. It is used as a general purpose head which can measure temperatures down to 250°C. It should not be used where hot steam or gas is present.

The fiber optic cable assembly differs according to certain parameters specific to the application. It allows remote mounting of the OS1542 or OS1543 detector heads away from hot or hazardous areas.

        
IR2 SUPERMETER® Ultra High Performance 2-Color Ratio Fiber Optic Infrared Temperature Measurement and Control System          Fast Response Infrared Fiber Optic Thermometer/Transmitter with Local Display and Analog Output

CLICK HERE !
        
CLICK HERE !
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP1541-F
Consult Sales  
Availability: 
 
 
Single channel 19" rackmount two-color monitor, slope control, 1 mV/ degree output, 3 3 /4 digit display. (For use with OS1542 or OS1543 sensors.) Analog Output 1 mV/°F
DP1541-C
Consult Sales  
Availability: 
 
 
Single channel 19" rackmount two-color monitor, slope control, 1 mV/ degree output, 3 3 /4 digit display. (For use with OS1542 or OS1543 sensors.) Analog Output for 1 mV/°C.
OS1542-L1-R1-4
Consult Sales  
Availability: 
 
 
Optical Sensor 1050-1800°C (1925-3270°F) Spot Size @ Focal Dist. 1.2" @ 36" 4ft. Cable Length.
OS1542-L1-R2-4
Consult Sales  
Availability: 
 
 
Optical Sensor 980-1650°C (1850-3000°F) Spot Size @ Focal Dist. 0.18" @ 14", 4ft. Cable Length.
OS1543-L1-R3-4
Consult Sales  
Availability: 
 
 
Optical Sensor 450-850°C (847-1562°F), Spot Size @ Focal Dist. (0.076" @ 6"), Cable Length 4 ft.
All amounts shown in AUD
Note: Each unit supplied with complete operator’s manual. Consult OMEGA for information on many other controller configurations.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Analog Output select from:
F for 1 mV/°F
C for 1 mV/°C

(2) Second Output select from:
Nothing(leave field blank) for Standard Unit
-V for 0 to 10 Vdc
-MA for 4 to 20 mA

(3) Signal Processing Outputs select from:
Nothing(leave field blank) for Standard Unit
-PS for Peak sense and Hold
-SA for Signal Averaging
-VS for Valley Sense and Hold
-ST for Sample Timed Hold
-FR for Fast Rise Variable Decay
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.