Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

3-1/2 Digit Thermocouple Meters, 1/8 DIN  - Discontinued

DP302-J, -K, -T

3-1/2 Digit Thermocouple Meters, 1/8 DIN | DP302-J, -K, -T

3-1/2 Digit Thermocouple Meters, 1/8 DIN

  • J, K or T Thermocouple Input
  • 1° or 0.1° Resolution
  • °C or °F, Jumper- Selectable
  • 0.05 Deg/Deg Cold- Junction Error
  • Five-Segment Linearization
  • 1 mV/deg Linearized Recorder Output
  • 120 dB CMR, 70 dB NMR
  • Bright, 14.2 mm (0.56") LED Display
  • Display Hold and Test
  • 115/230 Vac Power
  • EMI/RFI Filter for AC Power
  • Screw-Terminal Barrier Strip
  • Short 104 mm (4.1") Deep 1/8 DIN Case Options
  • Isolated 9 to 32 Vdc Power or 26 to 56 Vdc Power
  • NEMA 4 (IP65) Splash-Proof Lens Cover

Description

From Sep 1st 2018, DP302 Series will be discontinued. As a possible substitute, please check out the DPPt Meter for details.

The DP302-J, -K and -T are 3-1/2 digit (±1999 count) panel meters for thermocouple types J, K and T. They are available for display in °C or °F and resolution of 1° up to 1999° or 0.1° up to 199.9°. They are recommended for demanding indication-only applications where exceptionally low-cost is required. For display up to 1999.9° with 0.1° resolution, OMEGA™. recommends its DP3002 Series meters, which provides a 4-1/2 digit (±19,999 count) main assembly.

STANDARD FEATURES
The DP302 Series thermocouple meters provide exceptional accuracy, as made possible by fivesegment linearization and use of matched, graded components for each T/C type. Electrical features include cold-junction compensation and jumper selection of °C or °F. A 1 mV per count linearized analog output is standard and is ideal for driving a strip-chart recorder.

Mechanical features include a bright 14.2 mm (0.56") display, a screw-terminal barrier strip for signal and power, and a compact 1/8 DIN case that requires less

Electrical features include cold-junction compensation, jumper selection of °C or °F, and a linearized recorder output of 1 mV per degree.

OPTIONS
Options are isolated 9 to 32 Vdc or 26 to 56 Vdc power, a PCB edge connector for display control and output of 4.7 Vdc and -4.7 Vdc, and a splash-proof lens cover which meets NEMA 4 (IP65) requirements.

SPECIFICATIONS
Input
Thermocouple:
  Type J: (Iron-Constantan, Fe-CuNi)
  Type K: (Chromel-Alumel, NiCr-NiAl)
  Type T: (Copper-Constantan, Cu-CuNi)
Calibration: IEC 584-1 (IPTS-68)
Configuration: Single-ended (-TC lead connected to ANA GND)
Polarity: Bipolar
Zero: Adjustable ±20°C ( ±36°F)
Cold-Junction Tempco: ±0.05 deg/deg
Sensor-Wire Resistance Effect Per Conductor:
  Type J: 40 µdeg/deg/Ω, up to 2500 Ω
  Type K: 50 µdeg/deg/O, up to 2000 Ω
  Type T: 50 µdeg/deg/O, up to 2000 Ω
Sensor-Break Current: 300 nA
Sensor-Break Indication: Meter displays positive overrange (upscale)
Noise Rejection
NMR, SIG HI to SIG LO: 70 dB, 50/60 Hz
CMR, ANA GND to PWR GND: 120 dB, DC to 60 Hz
CMV, ANA GND to PWR GND: 1500 Vp per HV test, 354 Vp per IEC spacing
Digital Inputs
Level: TTL or 5 V CMOS compatible
Accuracy at 25°C (1° resolution models)
Range for Rated Accuracy:
  Type J: - 138 to 760°C (- 216 to 1400°F)
  Type K: - 105 to 1248°C (- 157 to 1999°F)
  Type T: - 112 to 400°C (- 170 to 752°F)
Maximum Error: ±1.5°C (±2.7°F) ±1/2 count
Span Tempco: ±0.01% of reading/°C
Resolution: 0.1°C or 0.1°F (jumper-selectable)
Full-Scale Step Response: 1 s
Warmup to Rated Accuracy: 10 min
Accuracy at 25°C (0.1° resolution models)
Range for Rated Accuracy, all T/C Types: - 105.0 to 199.9°C (- 157.0 to 199.9°F)
Maximum Error: ±1.0°C (±1.8°F) ±1/2count
Span Tempco: ±0.01% of reading/°C
Resolution: 0.1°C or 0.1°F (jumper-selectable)
Full-Scale Step Response: 1 s
Warmup to Rated Accuracy: 20 min
Analog Output (Linearized)
Voltage: 1 mV/count
Calibration Error: ±1.5 mV on °C, ±2.7 mV on °F
Current: 1 mA max
Source Resistance: 68 Ω
Analog-to-Digital Conversion
Technique: Dual-slope, average value
Signal-Integration Period: 100 ms
Read Rate: 2.5/s
Display
Type: 7-segment, red LED
Height: 14.2 mm (0.56")
Symbols: - 1.8.8.8
Overrange Indication: Three leastsignificant digits blank
Power
AC Voltages: 115 or 230 Vac, ±15%
AC Frequency: 49 to 440 Hz
DC Voltages: 9 to 32 Vdc, isolated to 300 Vp; 26 to 56 Vdc, isolated to 300 Vp
Power Consumption: 3.7 W
Output Voltages: 4.7 Vdc and - 4.7 Vdc ±5%, 10 mA max
Environmental
Operating Temperature: 0 to 60°C
Storage Temperature: - 40 to 85°C
Relative Humidity: 95% at 40°C (non-condensing)
Mechanical
Bezel: 96 W x 48 H x 5.1 mm D (3.78 x 1.89 x 0.20")
Depth Behind Bezel: 104 mm (4.09")
Panel Cutout: 92 W x 45 mm H (3.62 x 1.77")
Weight: 15 oz (425 g)
Case Material: 94V-0 UL-rated polycarbonate
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP302-JC1
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type J Iron-Constantan, -138 to 760°C
DP302-JC2
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type J Iron-Constantan, -105.0 to 199.9°C
DP302-JF1
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type J Iron-Constantan, -216 to 1400°F
DP302-JF2
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type J Iron-Constantan, -157.0 to 199.9°F
DP302-KC1
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type K Chromel-Alumel, -105 to 1248°C
DP302-KC2
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type K Chromel-Alumel, -105.0 to 199.9°C
DP302-KF1
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type K Chromel-Alumel, -157 to 1999°F
DP302-KF2
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type K Chromel-Alumel, -157.0 to 199.9°F
DP302-TC1
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type T Cu-Constantan, -112 to 400°C
DP302-TC2
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type T Cu-Constantan, -105.0 to 199.9°C
DP302-TF1
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type T Cu-Constantan, -170 to 752°F
DP302-TF2
Consult Sales  
Availability: 
 
 
3-1/2 digit thermocouple meters, Type T Cu-Constantan, -157.0 to 199.9°F
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Model select from:
DP302 for 3-1/2 digit thermocouple meters

(2) Input Range select from:
-JC1 for Type J Iron-Constantan
-JC2 for Type J Iron-Constantan -105.0 to 199.9°C
-JF1 for Type J Iron-Constantan -216 to 1400°F
-JF2 for Type J Iron-Constantan -157.0 to 199.9°F
-KC1 for Type K Chromel-Alumel -105 to 1248°C
-KC2 for Type K Chromel-Alumel -105.0 to 199.9°C
-KF1 for Type K Chromel-Alumel -157 to 1999°F
-KF2 for Type K Chromel-Alumel -157.0 to 199.9°F
-TC1 for Type T Cu-Constantan -112 to 400°C
-TC2 for Type T Cu-Constantan -105.0 to 199.9°C
-TF1 for Type T Cu-Constantan -170 to 752°F
-TF2 for Type T Cu-Constantan -157.0 to 199.9°F

(3) Power options select from:
Nothing(leave field blank) for 115 Vac 50/60 Hz power
-C1 for 230 Vac 50/60 Hz
-C3C for Isolated 9 to 32 Vdc
-C3E for Isolated 26 to 56 Vdc

(4) Add-On Option select from:
Nothing(leave field blank) for red LED display
-G for Green LED display
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.