Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wall Mount Temperature/Process Indicators with Optional Communications
PRODUCT DISCONTINUED

DP3410 & DP3411 Series

Wall Mount Temperature/Process Indicators with Optional Communications | DP3410 & DP3411 Series

CE
  • High Visibility 6-Digit LED Display
  • Universal Inputs
  • 0.1% Input Measurement Accuracy
  • NEMA-4X (IP66) Wall/Pipe Mounted Weatherproof Enclosure
  • Analog, Relay and Logic Outputs Are Standard
  • Transmitter Power Supply
  • RS-485/RS-422 Digital Communications
  • Low Voltage Power Option
  • Totalization

Description

This Series is no longer available! Please contact our Temperature Engineering Department for possible substitutes

The DP3410 universal wall mounting indicator is a highly versatile 6-digit industrial display indicator, with the capability of measuring and indicating temperature, pressure, flow, level and other process variables. The standard DP3410 provides a retransmission output and two alarm relays. Users also have the option of adding RS-485 digital communications to suit their application.

With NEMA-4X/IP66 protection standard and superior RF immunity, the DP3410 has been designed to provide reliable indications in the harshest environments.

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP3410-1
Consult Sales  
Availability: 
 
 
Wall mount indicator with 2 relays, 1 digital input, 4 to 20 mA retransmission, logic output, and M20 cable glands standard + optional RS-485 digital communications
DP3411-1
Consult Sales  
Availability: 
 
 
Indicator with 85 to 265 Vac (NPT cable glands) and RS-485/RS-422 communications
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.