Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Panel and Benchtop LCD Meters - Discontinued

DP5000A & BS6000 Series (DISCONTINUED)

 | DP5000A & BS6000 Series (DISCONTINUED)

CE
  • Easy-to-Read Backlit LCD
  • °C/°F Switchable
  • 0.1°/1° Auto Ranging
  • Thermocouple Selectable by Rear Panel Switches
  • Front Panel Splash-Proof (IP65)
  • Can Be Used with OS36, OS37, and OS38 Infrared Probes
  • Optional RS-232
  • Benchtop Portable Meters
  • Rugged ABS Case
  • Available as Single- or Six-Input Models

Description

The DP5000A and BS6000 series of temperature panel and benchtop meters are both highly versatile and accurate. Available in thermocouple and infrared inputs, thermistor and RTD versions with 0.1 degree resolution, auto ranging to 1 degree above 1000°. The thermocouple versions are switch selectable for one of six thermocouple types from the rear panel. The DP5000A series is micro-processor driven and fully self-calibrating, offering exceptional accuracy and long term stability. The backlit LCD is easy to read in any light conditions from dim to bright sunlight, or fluorescent lighting.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP5000A-230
Consult Sales  
Availability: 
 
 
T/C input panel meter with infrared sensor input and 230 Vac power option
DP5000A-9/30
Consult Sales  
Availability: 
 
 
T/C input panel meter with infrared sensor input and 9 to 30 Vac/Vdc power option
DP5050-230
Consult Sales  
Availability: 
 
 
RTD input panel meter with 230 Vac power option
BS6060
Consult Sales  
Availability: 
 
 
Benchtop meter: 1 thermistor input
DP5000-BRACKETS
Consult Sales  
Availability: 
 
 
Replacement panel brackets
DP5000-SBRACKETS
Consult Sales  
Availability: 
 
 
Panel brackets with adjustable screws
All amounts shown in AUD
Note:
* Can be used with OS36-K-50 and OS36-K-440. Also will work with OS37 and OS38 units with either 20:1 or 100:1 fields of view. Comes complete with power cord, mating connector(s), operators’ manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Base Meter or Benchtop Meter with 110 Vac Power select from:
DP5000A for T/C or IR Input Meter
DP5050 for RTD Input Meter
DP5060 for Thermistor Input Meter
BS6000A for Benchtop Meter with T/C or IR Input
BS6001A for Benchtop Meter with Six Channels and T/C or IR Input
BS6050 for RTD Input Benchtop Meter
BS6051 for Benchtop Meter with Six Channels and T/C or IR Input
BS6060 for Thermistor Input Benchtop Meter
BS6061 for Thermistor Input Benchtop Meter with Six Channels

(2) Optional RS-232 Communications select from:
Nothing(leave field blank) for Standard Unit
-C2 for RS-232 Communications

(3) Power Supply Options select from:
Nothing(leave field blank) for Standard Unit 110 Vac
-9/30 for 9 to 30 Vac/dc
-230 for 230 Vac
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.