Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Solar Powered & AC Powered LCD Thermistor Thermometers with Ceramic Thermistor Sensors - Discontinued

DP750 Series

Solar Powered Temperature Meter | DP750 Series

Solar Powered Temperature Meter

  • Low Cost Solar- Powered Meters
  • Ceramic Thermistor Sensor 2° Accuracy
  • Wide Ambient Temperature Range
  • Self Indicating Utilizing Ambient Light
  • 13 mm (0.5") LCD Display
  • Custom Sensor Cable Lengths Available

Description

The DP750F series has been discontinued. Please contact our sales department for help finding a suitable replacement.


The DP750 is an excellent solution for outdoor applications where ac power is not available and wide ambient operating temperature is experienced. Using a 3 volt solar cell, the DP750 will operate with as little as 35 lux (lux is a measure of light; a comfortably lit desk is 300 lux). For example, the ability to operate in temperatures as low as -37°C (-35°F) allows the user to monitor temperatures of pipelines in remote sites. Other applications include walk-in refrigerators/freezers and photographic apparatus. Since it is self-powered, the DP750 can also be used near hot tubs and pools where electrical safety is a concern.

The new DP751A series is a 57 mm (2.25") square, solar-powered LCD meter with a switch for °C/°F display.

The DP752 is available in an ac powered model for use in applications which require a bright LED display and a wide ambient operating range.

The DP753 is a rectangular flush-mounted solar-powered LCD meter with a standard thermistor sensor with a 1.5 m (5') cable.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP750F-240-SLR
Consult Sales  
Availability: 
 
 
2.8 inch square face meter/LCD readout/solar power/-58 to 158°F range 240 inch cable
DP750F-240-SLR-FL
Consult Sales  
Availability: 
 
 
Flange Mount, 2.8 inch square face meter/LCD readout/solar power/-58 to 158°F range 240 inch cable
All amounts shown in AUD
Note: The thermistor and cable are calibrated and matched to the display. The probes are not interchangeable.
We noticed you are from the US. Visit your local site for regional offers and live support.