Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Performance Panel Indicators with Modular Construction - Discontinued

DP80 Series

Temperature Meter | DP80 Series

Temperature Meter

  • High Accuracy
  • 14 Thermocouple Input Types
  • 6 RTD Inputs: 4 Platinum, 10 Ohm Copper, and 120 Ohm Nickel Types
  • Thermistor Inputs: YSI 400 and 700 Series
  • Process Inputs: 4 Voltage and 2 Current
  • Easy to Operate and Modify
  • Modular Construction Allows Options to Be Field Installed
  • Single or Double Width Panel
  • Multiple Inputs up to 24 Thermocouples or 12 RTD Inputs
  • Optional Latching or Non-Latching Alarms
  • Scaling and Offset: Easy to Rescale Inputs for Displaying Direct Engineering Units
  • Optional Isolated Analog Output
  • Optional Fully Isolated RS-232/20 mA Digital Outputs
  • Math Expressions: Display the Rate Change, Max/Min. or Timed Average of Measurements
  • Optional DC Power: Fully Isolated 12 or 24 Vdc Power Can Be Used with Floating or Grounded Sensors

Description

The DP80 Series series has been discontinued. Some stock may still be available as shown in the "To Order" section.

DP80 Series digital indicators offer complete expandability to effectively meet your changing needs. A custom designed, integrating voltage-to-frequency A/D converter combined with precision filtering, isolated electronics, and multi-segment digital linearizations lets the DP80 Series accommodate wide measuring ranges at a very high resolution - high enough to achieve laboratory accuracy in process and test measurements. The DP80 Series offer repeatability, reliability, and compatibility with most sensors. Temperature can be measured from -273 to 2318°C (-460 to 4206°F), or 0 to 2592 k, all with 0.1° resolution. DC voltage can be measured to 1 µV and ranges are available up to 100 V. Process voltage and current loops can easily be scaled from the front panel, within 99999 display counts. Strain-gage indicators measure load cells, pressure, torque, thrust, and force with 0.01% precision. Whether you’re measuring the temperature of molten metal or testing jet engine performance, make your choice a DP80 Series digital indicator.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
DP81Y
Consult Sales  
Availability: 
 
 
Panel meter, single width, thermistor temperature input
  
DP81C
Consult Sales  
Availability: 
 
 
Panel meter, single width, process current input
  
DP82Y
Consult Sales  
Availability: 
 
 
Panel meter, double width, thermistor temperature input
  
DP82R
Consult Sales  
Availability: 
 
 
Panel meter, double width, RTD temperature input
  
DP86C
Consult Sales  
Availability: 
 
 
Benchtop meter with 5 digit display, process current input
Accessories
  
DP80-DC1
Consult Sales  
Availability: 
 
 
9 to 16 Vdc power
  
DP80-4DI
Consult Sales  
Availability: 
 
 
Four-wire delta input differential 4-wire input
  
DP80-ALM
AUD333.00
Availability: 1 week
 
Alarms, dual limits
  
DP80-SCAN
Consult Sales  
Availability: 
 
 
Scanning board
  
DP80-SCL
Consult Sales  
Availability: 
 
 
Scaling/offset,user selectable
  
DP80-RK2
Consult Sales  
Availability: 
 
 
Use with DP81
  
DP80-RK1
Consult Sales  
Availability: 
 
 
Use with DP81
Click to expand/minimize a list of what others bought with theDP80-206
DP80-206
Consult Sales  
Availability: 
 
 
6-channel input board for Thermocouple, Voltage, Current inputs
  
DP80-403
Consult Sales  
Availability: 
 
 
3-channel input board for RTD and Thermistor inputs
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Single or Multi-Channel Digital Process Indicators select from:
DP81 for Panel metre/single width with 0.1° resolution
DP82 for Panel meter/double width with 0.1°
DP85 for Bechtop meter/4-digit display
DP86 for Benchtop meter/5-digit display with 0.1°

(2) Input Type select from:
T for Temperature
V for Voltage
Y for Thermistor
C for Current
R for RTD
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download DP87 and DP88 - Digital Strain Indicators
Download DP85 and DP86 - Digital Panel Indicators
Download DP81 and DP82 - Digital Process Indicators
We noticed you are from the US. Visit your local site for regional offers and live support.