Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Portable Pressure Calibrators with Built in Pressure Pump - Discontinued

DPI603

Portable Pressure Calibrators with Built in Pressure Pump | DPI603

Portable Pressure Calibrators with Built in Pressure Pump

CE
  • 0.075% Full Scale Accuracy
  • NEMA-4 Sealed Case
  • Dual Pressure and Electrical Display
  • Internal Transmitter Power Supply
  • Accepts Millivolt, Voltage, or Current Inputs
  • Displays Pressure in 24 Different Scales
Instrumentation for Pressure and Strain Measurements - View related products

Description

The DPI series has been discontinued. Please see the PCL-2B as possible alternatives or contact our {your dept.} Engineering department.

The DPI603 enables pressure instrumentation to be serviced in remote locations where ac power is not available. It features a built-in pump to generate pressures up to 100 psi. An optional pressure/ vacuum pump enables the hand pump to source pressure or vacuum down to 22 inHg. In addition to the pressure/vacuum measurement, the DPI603 can also measure voltage or current up to ± 50 Vdc or ± 55 mA dc. A 24 volt power supply is also available to power current loops or voltage transducers.

SPECIFICATIONS
Accuracy: ±0.075% FS ± 1 digit (for positive and negative readings)
Resolution: 0.005% FS maximum
Pressure Range (gage pres): -14.7 to +100 psi
Operating Temp: -9 to 49°C1 (5 to 120°F)
Compensated Temp: 0 to 40°C (32 to 105°F)
Span Temp. Effect: 0.013% FS per °C
Proof Pressure: 200% FS or 350 psi, whichever is less
Wetted Parts: 316SS, Hastelloy C276, Nylon, FKM and brass
Voltage Range: ± 50 Vdc
Voltage Accuracy: ± 0.15% Rdg, ± 0.02% FS
Voltage Output: 24 Vdc, 25 mA max
Current Range: ± 55 mA dc
Current Accuracy: ± 0.075% Rdg, ± 0.005% FS
Current Output: Loop check, fixed @ 12 mA source or sink
Response Time: 3 readings/sec
Temp Coefficient (electrical): 0.01% Rdg/°C
Power: 4 "D" cell batteries included 50 hours nominal life (rechargeable Ni-Cad batteries optional)
Dimensions: 320 H x 196 W x 127 mm D (12.6 x 7.7 x 5.0" )
Pressure Port: 1 /8 NPT female Weight: 4 kg (9 lb)
Pressure Scales: psi, lb/ft 2 , inHg, inH2O (40° & 68°F), torr, atm, Pa, kPa, MPa, hPa, mbar, bar, kg/cm 2 , kg/m 2 , mmHg, cmHg, mmH2O, cmH2O, mH2O, Special, two units are presented on the display
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DPI603-100
Consult Sales  
Availability: 
 
 
-14.7 to 100 psi, pressure calibrator with pump
DPI603-BATTERY
Consult Sales  
Availability: 
 
 
(4) D-Cell Rechargeable Nicad Batteries
All amounts shown in AUD
Note: Each DPI603 comes with carrying case, electrical test leads, 4 "D" cell batteries, NIST calibration certificate, and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.