Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wall-Mount Programmable Process Monitor - Discontinued

DPS3311

Wall-Mount Programmable Process Monitor | DPS3311

Wall-Mount Programmable Process Monitor

  • Process Readings in Engineering Units
  • Programmable Engineering Unit Labels—psi, ft, etc.
  • Multiple Programmable Display Modes
  • Frequently Used Math Functions
  • Timer for Process Run Time
  • Remote Hold/Tare
  • Fully Programmable via Front Keys
  • Scaling for Voltage, Current, and Millivolt Signals
  • Alarm Status Indication on Front Panel
  • Built-In Buzzer to Sound Alarm (Optional)
  • 2 Programmable Timers, 4 Process Alarms (Optional)
  • Power Line Filter for High Reliability
  • Protection from Dust and Moisture
  • Sealed Enclosure with Clear Plastic Front

Description

The DPS3311 series has been discontinued. Please see the CNi8C-EN series as a possible alternative. Some stock may still be available as shown in the "To Order" section.

Housed in a wall-mount, watertight plastic enclosure, the DPS3311 accepts a linear voltage, current, or millivolt signal at its input; converts this into desired engineering units; and then displays the result. In addition, the DPS3311 monitors a number of functions, such as high and low process readings, change in process value from any given point, process run time, and rate of process change. Input signals are displayed in engineering units that correspond to the process being monitored. For example, if measuring pressure, the input signal can be scaled to give the reading directly in psi. Scaling is done using the front keys and does not require tedious formulas. A tare function is included for weighing and similar applications.

For control and alarm functions, the monitor has 4 programmable limits. A built-in buzzer sounds an alarm whenever a limit is reached and any relay is activated (available with output option). Other features are process run-time indication and 2 (optional) timers with outputs. One of the process outputs can be configured as a process change alarm, another as a process rate alarm. The process change alarm activates when a process deviates by a programmed amount from a reference point. The rate alarm activates when a preset rate is exceeded or not achieved.

The DPS3311 Series monitors can be programmed to indicate in 1 of 8 display modes:
  1. Display Process
  2. Display Rate of Change
  3. Display Deviation
  4. Display Max Reading
  5. Scan All Parameters
  6. Display Min Reading
  7. Display Process Change
  8. Display Elapsed Time
If scan mode is selected, all the above parameters are briefly displayed in a sequence.

Input, power, and output connections are conveniently located in a separate terminal compartment and are made through pluggable Euro-style screw terminals.
       SPECIFICATIONS
Input Type:
   Loop Current: 4 to 20 mA
   Voltage: 0 to 10 Vdc
   Millivolt: 0 to 100 mV
   Other Inputs Available:Consult Engineering
Accuracy:
   Voltage: 0.05% FS
   Current: 0.05% FS
Analog-to-Digital Conversion:20,000 count A/D converter; dual-slope integrating converter
Conversion Rate:7 conversions per second (typical)
Display: Red 7-segment LED, 7-digit display,
20 mm (0.8") high; negative polarity and over-range indication
Display Test: 8.8.8.8.8.8.8. on power-up
Elapsed Time: Displayed in hours, minutes and seconds
Display Format: HH.MM.SS
Power Options: 120 Vac/60 Hz (standard), 220 Vac/50 Hz (optional), 8 to 15 Vdc @ 900 mA (optional)
Scale/Offset:
   Scale: Programmable from 1 to 30000
   Offset: 0.00 to 20.00 (current),
   0.000 to 10.000 (voltage),
   0.00 to 100.00 (millivolt)
   Decimal Point: 9999, 999.9, 99.99, 9.999
Relay/Open Collector: Outputs programmable as normally open, normally closed, latching or non-latching
Output (Optional):
Relays: SPST; 1 A @ 28 Vdc or 0.5 A @120 Vac
Open-Collector Output: 50 mA maximum (internal 5 Vdc source)
Rate: Displayed as rate of process change/time base
Dimensions/Enclosure:
Case: 192 W x 160 H x 103 mm D (7.55 x 6.29 x 4.05")
Material: Polystyrene with crystalclear polycarbonate lid
Ingress Protection: Up to IP65 (DIN standard)
Weight: 1.4 kg (3 lb)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
DPS3311-C
Consult Sales  
Availability: 
 
 
Wall-mount process monitor 120 VAC
  
DPS3311C-2-3
Consult Sales  
Availability: 
 
 
Wall-mount process monitor 8-15Vdc with 6 relay outputs 4 alarms 2 timers
  
DPS3311C-4
Consult Sales  
Availability: 
 
 
Wall-mount process monitor 4 alarms, 2 timers.
  
DPS3311-V-1
Consult Sales  
Availability: 
 
 
Wall mount process monitor, 0-10V input, 240 Vac powered
Accessories
Click to expand/minimize a list of what others bought with theRELAY-URM-400
RELAY-URM-400
AUD392.00
Availability: 5 weeks
 
Universal 15 A mechanical 4-relay module
All amounts shown in AUD
Note: Comes with watertight connectors (2) and complete operator’s manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Input Code select from:
P for 0 - 100 mV
V for 0 - 10 Vdc
C for 4 - 20 mA

(2) Power Options select from:
Nothing(leave field blank) for 120 Vac Standard
-1 for 240 Vac
-2 for 8 - 15 Vdc

(3) Output Options select from:
Nothing(leave field blank) for no output
-3 for 6 relay outputs 4 alarms 2 timers
-4 for 6 open collector outputs 4 alarm 2 timers
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.