Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Hybrid Benchtop Recorder, 10 Color, 20 Input - Discontinued

DR130 Series

 | DR130 Series

CE
  • High-Speed Scanning and Recording
  • Ten-Color Recording
  • Thermocouple, RTD, Voltage Inputs
  • Optional Floppy Drive for Data Storage
  • Easy-to-Carry, Lightweight Design

Description

The DR130 Series has been discontinued. Please see the RD5100 Series as a possible alternative or contact our Data Acquisition Engineering Department.

The OMEGA™ DR130 Series portable hybrid recorder offers high speed scanning of 20 points/2 sec and high speed recording. This versatile recorder weighs less than 10 kg (21 lb). Operation is simple, yet powerful optional computing functions and floppy disk enhance the unit’s performance. The DR130 uses a high breakdown voltage solid state relay that permits high scan speed and long relay life without noise.

Specifications

Number of Inputs: Up to 10 or 20 points
A/D Resolution: ±20,000
Reference Junction Compensation Error: ±1°C (1.8°F) (R, S, B, C, W), ±0.5°C/0.9°F (K, J, T, E, N, U, L CHROMEGAR vs. Au7% Fe)
Scan Cycle Time: 2 to 60 sec selectable (2, 3, 4, 5, 6, 10, 12, 15, 20, 30, 60 sec)
A/D Integration Time: 20 msec (50 Hz), 16.7 msec (60 Hz), and 100 msec (10 Hz), (50/60 Hz) selectable
Input Impedance: >10 M on 2 V or lower ranges and T/C; approx. 1 M on 6 V or higher ranges
Input Bias Current: <10 nA
Thermocouple Burnout Protection: ON or OFF selectable for each channel
Temperature Coefficient: zero drift; 0.01% of range/°C, full span; 0.01% of range/°C
Max. Input Voltage: ±10 Vdc (60 V on 6 V or greater ranges)
Common Mode Voltage: 250 Vrms ac (50/60Hz)
Common Mode Rejection: 120 dB (50 or 60 Hz ±0.1%)
Normal Mode Rejection: 40 dB (50 or 60 Hz ±0.1%) Max between Chan: 150 Vrms ac (50/60 Hz except RTD)
Printout Printing Technique: Raster scan using a wire-dot printer and 10-color ribbon
Effective Recording Span: 150 mm (5.9"), analog
Chart: Z-fold chart, 230 mm (9") width, 20 m (65.5') long
Recording Resolution: ±0.1 mm
Recording Accuracy: measurement accuracy plus (±0.2% of effective recording span)
Printout Format: analog trend/ analog trend plus digital datalogging Chart Speed: 1 to 1500 mm/hr
Chart Drive: pulse motor drive
Chart Speed Accuracy: ±0.1%
Recording Modes: Normal, print on alarm, chart speed/interval changes at set alarm
Standard Printing Functions: engineering units (up to 6 alphanumerics), tag number (up to 7 alphanumerics), alarms (channel number, alarm types, and the time of alarm On/Off), scale markings (0/100%, 0/50/100%, or 20% steps), program list, manual, message (max. 16 characters), and header (60 characters x 5 lines)

DISPLAY AND CONTROLS
Display: 5 x 7 dot matrix, 3 row, vacuum fluorescent; 1st row 22 large, 2nd & 3rd 40 small characters
Data Display: measured data (tag number, channel number, alarm status, measured value, engineering unit), bargraph, clock, alarm status, relay status, programming data, battery status, and recording format (Trend/Log)
Scaling Range: -30,000 to +30,000
Calculation: Difference between any channels or moving average for every 2 to 64 scans
  

Internal Memory: 10 yr lithium battery back up; 512 KB SRAM with floppy disc drive option
Optional Memory: 3.5 inch floppy; 1.4 MB or 720 K
Alarms: up to 4/channel
Outputs: 12 max with -A4 & -R1 opt
Alarm Types: high (H), low (L), high rate of change (RH), low rate of change (RL), delta high (H) and delta low (L)
Recording: Trend mode: CH# alarm types, and On/Off times in the right margin; logging mode: CH# and alarm types at the start of measured data
Alarm Acknowledgement: pressing the ACK key stops the alarm display flashing and resets the dedicated common relay output
Alarm Reset: hold type relay output by pressing the RESET key
Display: flashing display can be obtained for 20 point alarm status (channels 1 to 20) plus one common point for computing channels (channels 31 to 60)

GENERAL
Ambient Operating Temperature: 5 to 40°C (40 to 104°F) Humidity Range: 20 to 80%
Power Supply: 90 to 250 Vac, 50 or 60 Hz ±2%
Power Consumption: approx 130 VA
Clock: with calendar function
Input Terminals: clamped input terminal block (standard) and screw input terminal block (optional)
Mounting: desktop or flush panel MOST mounting (can be inclined up to 30° backward from vertical)
Dimensions: 221 H x 338 W x 335 mm D (834 x 13516 x 13316")
Weight: 9.3 kg (20.5 lb) approx.

OPTIONAL FEATURES
Alarm Outputs (-A4 option): 10 points, contact rating 30 Vdc or 250 Vac, 2 A resistive. AND, OR, REFLASH, or latching option type output
Remote Control (-R1 option): Through the contact input, start/stop, chart speed/interval change, manual printout, message recording, digital recording in the trend mode, writing on the memory card, and loading trigger available. Input signal; TTL-level, open collector, and contact status,. plus 2 alarm outputs.
GPIB Interface (-C1 option): conforms to IEEE standard 488-1978
RS-232C Interface (-C2 option): conforms to EIA RS-232C
Computation (-M1 option):
Functions: +, -, x, =, SQR (square root), ABS (absolute value), LOG (common logarithm), EXP (exponential), logic (AND, OR, NOT, XOR), CLOG & TLOG (group or channel; max, min, avg, totals, max minus min)
Software: Runs on Windows95, 98 or NT 4.0.
Ranges
Input Type
and Range
Measurement
(Digital Display and Printout)
AccuracyResolution
±20.000 mVdc
±60.00 & ±200.00
±2.0000 Vdc
±6.000 & ±20.000
±50.00 Vdc
±(0.05% of rdg + 5 digits)
±(0.05% of rdg + 2 digits)
±(0.05% of rdg +2 digits)
±(0.05% of rdg +2 digits)
±(0.05% of rdg +2 digits)
1 µV
10 µV
100 µV
1 mV
10 mV
R 0 to 1760°C
S 0 to 1760°C
B 0 to 1820°C
±(0.05% of rdg + 1°C)
however: R,S: 0 to 100°C ±3.7°C
100 to 300°C ± 1.5°C
and B: 400 to 600°C ± 2°C
0.1°C
K -200 to 1370°C± (0.05% of rdg + 0.7°C)
however: -200 to -100°C
± (0.05% of rdg + 1°C)
0.1°C
E -200 to 800°C
J -200 to 1100°C
T -200 to 400°C
J DIN (L) -200 to 900°C
T DIN (U) -200 to 400°C
±(0.05% of rdg + 0.5°C)
however: J, L DIN: -200 to -100°C
±(0.05% of rdg + 0.7°C)
Kp vs Au7Fe 0 to 300K±(0.05% of rdg + 0.7K)0.1K
N 0 to 1300°C±(0.05% of rdg + 0.7°C)0.1°C
C (W) 0 to 2315°C±(0.05% of rdg + 1°C)
PT100 -200 to 600°C±(0.05% of rdg + 0.3°C)0.1°C
PT100 -140 to 150°C±(0.05% of rdg + 0.3°C)0.01°C
Ni100/120 -60 to 180°C±(0.05% of rdg + 0.3°C)0.1°C
Cu10Ω -200 to 300°C±(0.2% of rdg + 0.7°C)0.1°C


Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DR130-12-2
Consult Sales  
Availability: 
 
 
20-input hybrid recorder
DR130-ZFP-1
Consult Sales  
Availability: 
 
 
Z-fold paper, 20 m (65'), package of 1
DR130-RC
Consult Sales  
Availability: 
 
 
Ten-color printing ribbon
DR130-C2
Consult Sales  
Availability: 
 
 
RS232 MODULE FOR DR130 RECORDR (Field Installable)
All amounts shown in AUD
Note: Each recorder comes with one 65.5' (20 m) Z-fold chart, one 10-color ribbon and complete operator's manual. All units may have display with °F/°C and 50 Hz option field selectable. Only one communications option per unit. Other options can be combined as required. Floppy drive units include free conversion software. Add suffix “-S12” and $375 for CE.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

Product Manuals:

Download DR130,DR230,DR240 Series - Recorder (NOTE:LARGE File 14 mb)
Download DR130, DR230, DR240 SERIES - Conversion Software
Download DR130, DR230 and DR240 Series - Communication Interface
We noticed you are from the US. Visit your local site for regional offers and live support.