Cart  |  Contact  |  Help  |  ausales@dwyeromega.com  | 
Telephone: +61-2-4272 2055

Photoelectric Sensors - Harsh Duty Series

E58 Series

Photoelectric Sensors | E58 Series

Photoelectric Sensors

AUD1,180.00 E58-30TD250-GD

CE
  • Tempered Glass Lens Cover Protects Against Abrasion
  • Output Indicator is Visible for Full 360°
  • All Models Have Visible Red Beam
  • Sensors are Available in 18 and 30 mm (0.71 and 1.30") Diameters
  • Highly Refined Optics for Long Sensing Ranges and to See Through High Levels of Contamination - Unmatched Optical Performance
  • Perfect Prox® Technology Provides Exceptional Background Rejection and Extremely High Excess Gain
  • Resistant to the Wide Range of Chemicals Used in the Automotive, Manufacturing and Forest Products Industries
  • Suitable for High Temperature, High Pressure Washdown 83 bar (1200 psi)
  • Mechanical FKM Seals Hold up to Extreme Temperature Variations
  • Visible Sensing Beam On All Models Lets You See Where the Beam is Aimed for Quick Setup and Alignment
  • Output Status Indicator is the Brightest Available and is Visible from Any Angle and in Any Lighting Condition
  • The Industry’s Only Background Rejection Sensors with 2-Wire Circuit Design
  • Models Available with Both AC and DC Operation in a Single Unit
Sensors and Transducers - View related products

Description

The Cutler-Hammer® E58 Harsh Duty Series by Eaton’s electrical business was designed to withstand your harshest physical, chemical and optical environments. Extensive research dictated the choice of materials used in this sensor. Stainless steel, PVDF and tempered glass components are mechanically assembled using FKM seals to ensure complete sealing and resistance to industry chemicals. All adhesives and potting subject to failure from chemical attack have been eliminated from the design. The result is a sensor highly resistant to chemical attack and moisture intrusion, that can withstand heavy shock and vibration in almost any application. E58 harsh duty sensors feature unparalleled optical performance. They are designed to withstand the harshest physical, environmental, and optical environments, such as:

Automotive:  Survives constant exposure to lubricants, cutting fluids, coolants and glycols, plus flying metal-cutting chips and tough physical abuse.

Food processing:  Unaffected by high-pressure chemical washdowns using sanitizers, surfactants, and cleaning agents including diluted bases and acids.

Forest industry:  Resists anti-fungal and anti-stain agents, wood preservatives, pitch and lubricants.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
30 mm Thru-Beam Sensors: Order Source and Detector For a Complete System
E58-30TS250-GA
AUD1,025.00
Availability: 8 weeks
 
30 mm Thru-Beam Source, 250m (800') Sensing range, 2-wire 2m (6.6') cable
E58-30TD250-GD
AUD1,180.00
Availability: 1 week
 
30 mm Thru-Beam Detector, 250m (800') Sensing range, 3-wire 2m (6.6') cable
30 mm Polarized Reflex Sensors: Order Sensor and Reflector For a Complete System
E58-30RP10-GD
AUD1,270.00
Availability: 1 week
 
30 mm Polarized Reflex, 10m (34') Sensing range, 2m (6.6') 3-wire cable
18 mm and 30 mm Perfect Prox Background Rejection Diffuse Reflex Sensors
E58-18DP100-EL
AUD880.00
Availability: 8 weeks
 
18 mm Perfect Prox, 100mm (4") Nominal Range1, 2m (6.6') 2-wire cable
E58-30DPS280-EL
AUD1,180.00
Availability: 1 week
 
30 mm Perfect Prox, 280mm (11") Nominal Range1, 2m (6.6') 2-wire cable
Accessories
E57KM18
AUD40.00
Availability: 8 weeks
 
Mounting Bracket for 18mm sensors
E58KAM18B
AUD75.00
Availability: 8 weeks
 
Mounting Bracket, adjustable ball swivel, for 18mm sensors
E57KM30
AUD53.00
Availability: 1 week
 
Mounting Bracket for 30mm sensors
6200A-6504
AUD21.75
Availability: 8 weeks
 
Reflector, 32 mm (1.25") diameter with adhesive back, 2 to 3 K reflectivity
6200A-6505
AUD24.50
Availability: 1 week
 
Reflector, 55 mm (2.18") diameter with mounting hole, 2 to 3 K reflectivity
E51KR84
AUD27.50
Availability: 8 weeks
 
Reflector, 76 mm (3") diameter with mounting hole, 10 K reflectivity
All amounts shown in AUD
Note: 1Sensor will detect 90% reflectance card at this range.
Ordering Example: (1) E58-18DP100-EL 18 mm diameter perfect prox reflex with 2 m cable, AUD880.00
We noticed you are from the US. Visit your local site for regional offers and live support.