Cart  |  Contact  |  Help  |  ausales@dwyeromega.com  | 
Telephone: +61-2-4272 2055

  Discontinued - Thermostats

FGT100_200 Series

Thermostats | FGT100_200 Series

Thermostats

CE
  • Integrated 35 mm DIN Rail Mounting Features (EN 50022)
  • Adjustable Temperature Control
  • Broad Temperature Range
  • 100,000 Cycle Rating at 100 to 250 Vac
  • Versions Differentiated by Button Color
  • Compact and Lightweight
Controllers, Meters and Switching Devices - View related products

Description

This series has been discontinued - please see the KT011-Series or KTO-KTS-Series as the suggested replacements


These easy to use thermostats are ideal for heating and cooling applications. The thermostats can easily be mounted on a DIN rails.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FGT100
Consult Sales  
Availability: 
 
 
-10 to 50°C normally closed
FGT101
Consult Sales  
Availability: 
 
 
14 to 122°F normally closed
FGT200
Consult Sales  
Availability: 
 
 
0 to 60°C normally open
FGT201
Consult Sales  
Availability: 
 
 
32 to 140°F normally open
All amounts shown in AUD
Note: Comes complete with operator’s manual. DIN rail sold separately.
We noticed you are from the US. Visit your local site for regional offers and live support.