Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

In-line Flowmeters With Limit Switches

FL-6100B, FL-6300B, FL-6700B, FL-7600B and FL-7900B

In-line Flowmeters With Limit Switches | FL-6100B, FL-6300B, FL-6700B, FL-7600B and FL-7900B

In-line Flowmeters With Limit Switches

AUD1,010.00 FL-6101B

  • ±2% Full Scale Accuracy
  • ±1% Repeatability
  • Direct Readings for Oil, Water or Air
  • Built-in Limit Switch for Alarm and Control
  • Mounts in Any Direction
  • Easy Setpoint Adjustment
  • Splash-Proof Construction
  • Compact Size
  • 1/2 or 3/4" FNPT Connections
Variable Area Flow Meters & Switches - View related products

Description

OMEGA ® in-line flowmeters offer high accuracy flow rate indication for oil, water or air and the ability to either control the flowrate or alarm on high or low flowrates. These units feature an SPDT switch which can be triggered at any point along the flow range.

SPECIFICATIONS
Switch: Micro SPDT 10 A @ 250 Vac
Cable: 0.8 m (34") cable
Max Temperature and Pressure:
   Water/Oil: 116°C (240°F)/3500 psi
   Air: 116°C (240°F)/1000 psi
Dimensions (D x W x Lay Length):
   1/2 NPT: 102 x 72 x 168 mm (4 x 2.82 x 6.6")
   3/4 NPT: 83 x 184 x 182 mm (3.3 x 7.3" x 7.2")
Wetted Parts:
   Water Meters: C360 brass body, piston, and cone; T302 SS spring; ceramic magnet
   Oil Meters: 2024-T351 anodized aluminum body, piston, and cone; T302 SS spring; ceramic magnet
   Air Meters: 2024-T351 anodized aluminum body, piston, and cone; T302 SS spring; ceramic magnet
Enclosure: NEMA 12 (IP65)
Relay: 10 A @ 250 Vac max; 0.5 A @ 125 Vdc max
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FL-6101B
AUD1,010.00
Availability: 4 weeks
 
0.1 to 1 GPM, Oil/.876 sg, 1/2 NPT, 1.2 psid pressure drop
FL-6102B
AUD1,011.74
Availability: 7 weeks
 
0.2 to 2 GPM, Oil/.876 sg, 1/2 NPT, 1.2 psid pressure drop
FL-6318B
AUD1,122.70
Availability: 7 weeks
 
0.2 to 2 GPM, Water/1.0 sg, 1/2 NPT, 2 psid pressure drop
FL-6304B
AUD1,125.00
Availability: 7 weeks
 
0.5 to 5 GPM, Water/1.0 sg, 1/2 NPT, 3 psid pressure drop
FL-6312B
AUD1,125.00
Availability: 7 weeks
 
1 to 15 GPM, Water/1.0 sg, 1/2 NPT, 9 psid pressure drop
FL-6720B
AUD1,010.00
Availability: 7 weeks
 
3 to 25 SCFM Air (100 psi), 1/2 NPT, 2 psid pressure drop
FL-7605B
AUD1,217.42
Availability: 4 weeks
 
0.5 to 5.0 GPM Oil/0.876 sg, 3/4 NPT, 8 psid pressure drop
FL-7609B
Consult Sales  
Availability: 
 
 
1.0 to 10 GPM Oil/0.876 sg, 3/4 NPT, 4 psid pressure drop
FL-7615B
AUD1,220.00
Availability: 4 weeks
 
2 to 20 GPM Oil/0.876 sg, 3/4 NPT, 7 psid pressure drop
FL-7625B
AUD1,217.42
Availability: 4 weeks
 
3 to 30 GPM Oil/0.876 sg, 3/4 NPT, 28 psid pressure drop
FL-7825B
AUD1,435.00
Availability: 4 weeks
 
3 to 30 GPM Water/1.0 sg, 3/4 NPT, 24 psid pressure drop
FL-7940B
AUD1,220.00
Availability: 4 weeks
 
5 to 50 SCFM Air (100 psi), 3/4 NPT, 3 psid pressure drop
FL-7918B
AUD1,220.00
Availability: 4 weeks
 
25 to 250 SCFM Air (100 psi), 3/4 NPT, 25 psid pressure drop
FL-7918A-SS
Consult Sales  
Availability: 
 
 
Air 100 psi 20 to 250 SCFM,3/4 NPT
Models with 2 Limit Switches
FL-6101B-R2
AUD1,135.00
Availability: 7 weeks
 
0.1 to 1 GPM, Oil/.876 sg, 1/2 NPT, 1.2 psid pressure drop
FL-6102B-R2
AUD1,135.00
Availability: 7 weeks
 
0.2 to 2 GPM, Oil/.876 sg, 1/2 NPT, 1.2 psid pressure drop
FL-6318B-R2
AUD1,270.00
Availability: 7 weeks
 
0.2 to 2 GPM, Water/1.0 sg, 1/2 NPT, 2 psid pressure drop
FL-6304B-R2
AUD1,273.01
Availability: 1 week
 
0.5 to 5 GPM, Water/1.0 sg, 1/2 NPT, 3 psid pressure drop
FL-6312B-R2
AUD1,270.00
Availability: 7 weeks
 
1 to 15 GPM, Water/1.0 sg, 1/2 NPT, 9 psid pressure drop
FL-6720B-R2
AUD1,135.00
Availability: 7 weeks
 
3 to 25 SCFM Air (100 psi), 1/2 NPT, 2 psid pressure drop
FL-7605B-R2
AUD1,345.00
Availability: 4 weeks
 
0.5 to 5.0 GPM Oil/0.876 sg, 3/4 NPT, 8 psid pressure drop
FL-7609B-R2
Consult Sales  
Availability: 
 
 
1.0 to 10 GPM Oil/0.876 sg, 3/4 NPT, 4 psid pressure drop
FL-7615B-R2
AUD1,345.00
Availability: 1 week
 
2 to 20 GPM Oil/0.876 sg, 3/4 NPT, 7 psid pressure drop
FL-7625B-R2
AUD1,345.28
Availability: 4 weeks
 
3 to 30 GPM Oil/0.876 sg, 3/4 NPT, 28 psid pressure drop
FL-7825B-R2
AUD1,575.00
Availability: 4 weeks
 
3 to 30 GPM Water/1.0 sg, 3/4 NPT, 24 psid pressure drop
FL-7940B-R2
AUD1,345.00
Availability: 4 weeks
 
5 to 50 SCFM Air (100 psi), 3/4 NPT, 3 psid pressure drop
FL-7918B-R2
AUD1,345.00
Availability: 4 weeks
 
25 to 250 SCFM Air (100 psi), 3/4 NPT, 25 psid pressure drop
All amounts shown in AUD
Note: Comes complete with operator's manual.

For a 5-point NIST traceable cert, add suffix "-NIST" to the model number, add $385 to price.


Ordering Example: (1) FL-6101B oil flowmeter (0.876 sg), 1/2 NPT fittings, 0.1 to 1 GPM range, AUD1,010.00
We noticed you are from the US. Visit your local site for regional offers and live support.