Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Fiber-Optic Input Flow Signal Conditioner - Discontinued

FLSC90-A

 | FLSC90-A

CE
  • 0.15% Accuracy
  • 4-20 mA or 1-5 Vdc Output
  • Compact Industrial Design
  • CE Marked
  • NEMA-4 Enclosure

Description

The FLSC90-A model has been discontinued. Please see the FP7002 Series as a possible alternative or contact our Flow Engineering Department.

OMEGA’s Model FLSC90-A fiber-optic signal conditioner has been designed to interface directly with FP-9000 and FP-9000A series LIGHTSPEED TM paddlewheel flow sensors . The FLSC90-A provides a high intensity light source to the patented paddlewheel sensor through a semi-flexible duplex fiber-optic cable. Returning light pulses are measured and converted by the signal conditioner’s electronics to a scalable analog output that is proportional to the flowrate. The ability of the paddle wheel flow sensor to operate in harsh and heavy electrical noise environments via the fiber optic cable link makes this system ideal for such applications. The industry standard 4-20 mA or 1-5 Vdc analog output can connect directly to many of OMEGA’sprocess meters, controllers, dataloggers or data acquisition systems.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
FLSC90-A
Consult Sales  
Availability: 
 
 
Fiber optic signal conditioner
  
FLSC90-CA9
Consult Sales  
Availability: 
 
 
Fiber-optic extension calbe 2.7 m (9')
Click to expand/minimize a list of what others bought with theTX4-100
TX4-100
AUD87.85
Availability: 1 week
 
4-conductor power/output cable
All amounts shown in AUD
Note: Comes complete with operator's manual.
Ordering Example:     (1) TX4-100 4 conductor wire, 100 foot spool, AUD87.85
We noticed you are from the US. Visit your local site for regional offers and live support.