Description
The FMA-5000 Series has been discontinued. Please see the FMA1700A_1800A Series as a possible alternative or contact our Flow Engineering Department.| Code | SCCM | Code | SLM |
| 01†† | 0-10 | 07 | 0-1 |
| 2 | 0-20 | 08 | 0-2 |
| 3 | 0-50 | 09 | 0-5 |
| 4 | 0-100 | 10 | 0-10 |
| 5 | 0-200 | 11 | 0-20 |
| 6 | 0-500 | 12 | 0-30 |
| 13 | 0-40 |