Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Handheld Fiber Optic Meter
PRODUCT DISCONTINUED

FOH201

Handheld Fiber Optic Temperature Meter | FOH201

Handheld Fiber Optic Temperature Meter

CE
  • Great for Microwave and RF Type Applications
  • Measures Temperature, Pressure and Strain
  • Easy to Use
  • High Linearity and Precision
  • 20 Hz Sampling Rate
  • ±5 V Analog and RS232 Output Interfaces
  • Windows Software Included
  • Large LCD Display
  • 9 V Battery or Wall Transformer-Operated
  • Rugged Case with Rubber Boot Protection

Description

The FOH201 is a compact and portable fiber optic handheld meter to be used with Omega’s interferometric fiber optic sensors, for temperature, pressure, and strain measurements. At the heart of the FOH201 is the white light polarization interferometry (WLPI) technology. This technology provides a means for making accurate and absolute measurements of the path length difference of any type of interferometric fiber optic sensors. The difference varies according to the parameter of interest.
The FOH201 is equipped with a large visible LCD display and can be battery operated. It comes with a standard ±5 V analog output and a RS232 communication port for realtime data acquisition. The FOH201 can be controlled directly using the front-panel keypad or remotely using the standard RS232 interface. A rugged casing with a removable rubber boot provides good mechanical protection against intensive handling in tough environments.
The FOH201 is compatible with all Omega WLPI sensors providing a multi-purpose tool for measuring various parameters. With a 20 Hz sampling rate, a ±0.003% full scale resolution, and a ±0.01% full scale precision, the FOH201 delivers the performance needed for a wide range of critical measurement applications.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FOH201
Consult Sales  
Availability: 
 
 
Handheld Fiber Optic Meter Kit
Accessories
FOH200-P
Consult Sales  
Availability: 
 
 
Replacement pressure probe
FOH200-S
Consult Sales  
Availability: 
 
 
Replacement strain probe
FOH200-T
Consult Sales  
Availability: 
 
 
Replacement temperature probe
FOH200-RS232C
Consult Sales  
Availability: 
 
 
Replacement RS232 cable
FOH200-PS
Consult Sales  
Availability: 
 
 
Replacement power supply
FOH200-CK
Consult Sales  
Availability: 
 
 
Replacement cleaning kit
All amounts shown in AUD
Note: Comes with software, RS232C cable, AC adaptor, 9 V battery, temperature probe, strain probe, pressure probe, cleaning kit, and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.