Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Mechanical Air Flow Switch

FSW811

Mechanical Air Flow Switch | FSW811

Mechanical Air Flow Switch

CE
  • SPDT Relay
  • Splash Proof Housing
  • Simple Wiring
  • Easy Setting with Adjusting Screw
Variable Area Flow Meters & Switches - View related products

Description

The FSW811 can be used for detecting the presence of air flow to ensure normal operation of a system (on/off status). When used in an air treatment system, the air flow switch can be setup with an acoustic or optical alarm to alert when a system is shut down. Alternately equipment within a circuit such as a heater or electric valve could be switched on or off. This helps avoid damage to equipment resulting from overheating of vents or pipes, freezing of coils or other applications where damage could occur. Air flow switches can be used for detection in various filtrated air flow installations, such as environmental engineering, central air-conditioning, office buildings, factories and more.

Specificat ions
Velocity Range: 2 to 12 m/sec
Maximum Temperature: 82°C (179.6°F)
Contact Rating: 10A, 125 to 250 Vac
Weight: 255 g (9 oz)
Dimensions: 244 x 50.8 x 50.8 mm (95/8 x 2 x 2")
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FSW811
Consult Sales  
Availability: 
 
 
Mechanical air flow switch SPDT 10 A relay
All amounts shown in AUD
Note: Comes complete with wiring diagram and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.