Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Norgren Excelon® Compressed Air Filter Combination Units  - Discontinued

H72A Series - General Purpose Air Filter & Coalescing Filter Combination Units

Compressed Air Filter-Filter Combination Units | H72A Series - General Purpose Air Filter &  Coalescing Filter Combination Units

Compressed Air Filter-Filter Combination Units

  • True Modularity with Norgren Quikclamp® Connections
  • General Purpose and Oil Removal Filters Provide High Efficiency Oil Removal and Particle Removal Down to 0.01 µm
  • Quick Release Bayonet Bowl
  • Highly Visible, Prismatic Liquid Level Indicator Lens
  • Service Indicator Turns From Green to Red When Filter Element Needs to be Replaced

Description

The H72A series has been discontinued. Please contact our Flow Engineering department.

The H72A Series Compressed Air Filter-Filter Combination Units are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular component, this filter-filter can quickly be attached to regulators, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

The H72A series partical and coalescing filter combination units provide efficient oil removal and partical removal down to 0.01 µm. Filtration of compressed air is extremely important for operation of pneumatic components and air line tools.

SPECIFICATIONS
Fluid: Compressed Air

Transparent Bowl Maximum Pressure
Manual or Semiautomatic Drain: 10 bar (150 psig)
Automatic Drain: 8 bar (116 psig)

Metal Bowl Maximum Pressure
Manual or Semiautomatic Drain: 17 bar (250 psig)
Automatic Drain: 8 bar (116 psig)

Operating Temperature*:
Transparent Bowl: -34 to 50°C (-30 to 125°F)
Metal Bowl: -34 to 64°C (-30 to 150°F)
Particle Removal: 0.01 µm MATERIALS
Body: Zinc
Transparent Bowl: Polycarbonate
Guard for Transparent Bowl: Zinc
Metal: Zinc Metal Bowl Liquid Level Indicator
Lens: Transparent nylon
F72G Element: Sintered polypropelene
F72C Element: Synthetic fiber and polyurethane foam
Elastomers: Neoprene and Nitrile Service Indicator Materials Body: Transparent nylon
Internal Parts: Acetal
Spring: Stainless steel
Elastomers: Nitrile
* Air supply must be dry enough

Filter Dimensions
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
H72A-2AB-AL1-NNN-LNN
Consult Sales  
Availability: 
 
 
1/4' Port size, General purpose/standard coalescing filters
H72A-3AB-AL1-NNN-LNN
Consult Sales  
Availability: 
 
 
3/8' Port size, General purpose/standard coalescing filters
H73A-2AB-AD1-NNN-DNN
Consult Sales  
Availability: 
 
 
1/4' Port size, General purpose/standard coalescing filters
H73A-3AB-AD1-NNN-DNN
Consult Sales  
Availability: 
 
 
3.8' Port size, General purpose/standard coalescing filters
H73A-4AB-AD1-NNN-DNN
Consult Sales  
Availability: 
 
 
1/2' Port size, General purpose/standard coalescing filters
H74A-3AB-AD1-NNN-DNN
Consult Sales  
Availability: 
 
 
3/8' Port size, General purpose/standard coalescing filters
H74A-4AB-AD1-NNN-DNN
AUD880.00
Availability: 1 week
 
1/2' Port size, General purpose/standard coalescing filters
H74B-4AB-AD1-NNN-DNN
Consult Sales  
Availability: 
 
 
1/2' Port size, General purpose/high flow coalescing filter
H74F-3AB-AD1-NNN-DMN
Consult Sales  
Availability: 
 
 
3/8' Port size, General/standard coalescing/absorbing filters
H74F-4AB-AD1-NNN-DMN
Consult Sales  
Availability: 
 
 
1/2' Port size,General/standard coalescing/absorbing filters
Accessories
Quick Clamps for easy assembly
OM-AIR-4214-52
AUD27.83
Availability: 1 week
 
Quick Clamp with wall bracket for H72
OM-AIR-4314-52
Consult Sales  
Availability: 
 
 
Quick Clamp with wall bracket for H73 and H74
OM-AIR-4214-51
AUD21.71
Availability: 1 week
 
Quick Clamp for H72 Series
OM-AIR-4314-51
AUD24.25
Availability: 1 week
 
Quick Clamp for H73 and H74 Series
Pipe Adapters for easy assembly
All amounts shown in AUD
Note: Models include PTF threads, service indicator, automatic drain and long transparent bowl without guard on both filters.
 
We noticed you are from the US. Visit your local site for regional offers and live support.