Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thin Film Heat Flux Sensor

HFS Series

Thin Film Heat Flux Sensor Models HFS-3 and HFS-4 | HFS Series

Thin Film Heat Flux Sensor Models HFS-3 and HFS-4

  • Two Heat Flux Sensitivity Levels
  • Type K Thermocouple is Standard
  • Conveniently Interfaces with Voltmeters or Recorders and Temperature Indicators
  • Easily Attaches to Curved and Flat Surfaces
  • Temperature Range from -200 to 150°C (-330 to 300°F)

    APPLICATIONS
  • Determining Thermal Properties of Materials
  • Monitoring Structural Heat Transfer
  • Process Control in Heat Treating, Rolling Mills, and Glass Production
  • Effective for Convection, Conduction and Radiation Heat Transfer
  • Determining Heat Loss and Insulation Efficiency in Housing
  • Analyzing Aerodynamic Wind Tunnels

Description

The HFS series has been discontinued. contact our Temprature Engineering department.

Each HFS series Heat Flux Sensor functions as a self-generating thermopile transducer. It requires no special wiring, reference junctions or signal conditioning. A readout is accomplished by connecting a sensor to any direct reading dc microvoltmeter or recorder. The HFS series sensor is designed for precise measurement of heat loss or gain on any surface. It can be mounted on flat or curved surfaces and employs butt-bonded junctions with a very low thermal profile for efficient reading. The HFSs utilize a multi-junction thermopile construction and is available in two different sensitivity ranges. The carrier is a polyimide film which is bonded using a PFA lamination process.

The sensor also has an integral thermocouple for discrete temperature measurement needed to describe the heat flux.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHFS-3
HFS-3
Consult Sales  
Availability: 
 
 
3.0 µV/Btu/Ft2Hr sensor with type K thermocouple
Click to expand/minimize a list of what others bought with theHFS-4
HFS-4
Consult Sales  
Availability: 
 
 
6.5 µV/Btu/Ft2Hr sensor with type K thermocouple
Click to expand/minimize a list of what others bought with theDP41-E
DP41-E
AUD1,594.39
Availability: 7 weeks
 
Digital process indicator
All amounts shown in AUD
Note: Other sizes and styles available, consult Sales or Applications Engineering.
We noticed you are from the US. Visit your local site for regional offers and live support.