Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Large Display Handheld Digital Thermometers Tried & True HH-80 Series

HH-81 and HH-82

Large Display Handheld Digital
Thermometers Tried & True HH-80 Series | HH-81 and HH-82

  • HH-82 Features Differential Measurement
  • Display with indicators for thermocouple Type Function, Data and Units
  • Temperature Units Selection
  • Power On/Off Button, with auto shutoff function
  • Display Hold
  • Store Min/Max Values
  • Display Relative Difference
  • Auto-Range/1°Fixed Resolution Selection
  • Recall of Stored Data, Min and Max values

Description

The HH-81 and HH-82 precision handheld thermometers are precision single and dual input thermocouple displays that combine J and K readouts in a single package. For functionality, the HH-and HH-82 have the ability to display hold, indicate temperature difference, store min and max values, and store a reading for later recall. Both units an autoranging feature, with 0.1° resolution between -199.9 and +199.9. Outside this range, the unit display with 1° resolution, if desired.
The HH-82 dual input unit has the capability, besides measuring two inputs, to measure the temperature difference between the two inputs. This useful function allows you to measure of two different points and immediately see the difference between them.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HH-81
Consult Sales  
Availability: 
 
 
Hanhheld Digital Thermometer, J/K Thermocouple Input
HH-82
Consult Sales  
Availability: 
 
 
Hanhheld Digital Thermometer, J/K Thermocouple, Dual Input
All amounts shown in AUD
Note: Accessories include: operator’s manual, battery and beaded wire probe (type K) for each input.
We noticed you are from the US. Visit your local site for regional offers and live support.